SNVSB06D July 2018 – May 2020 LM5180
PRODUCTION DATA.
The required input, output, and performance parameters for this application example are shown in Table 1.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range | 10 V to 65 V |
Input UVLO thresholds | 9.5 V on, 6.5 V off |
Output voltage | 5 V |
Rated load current, VIN = 24 V | 1 A |
Output voltage regulation | ±1.5% |
Output voltage ripple | < 100 mV |
The target full-load efficiency is 86% based on a nominal input voltage of 24 V and an isolated output voltage of 5 V. The LM5180 is chosen to deliver a fixed 5-V output voltage set by resistor RFB connected between the SW and FB pins. The input voltage turn-on and turn-off thresholds are established by RUV1 and RUV2. The required components are listed in Table 2. Transformers for other single-output designs are listed in Table 3.
REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
---|---|---|---|---|
CIN | 1 | 4.7 µF, 100 V, X7R, 1206, ceramic | Murata | GRM31CZ72A475KE11 |
4.7 µF, 100 V, X7S, 1210, ceramic | TDK | C3225X7S2A475M | ||
Murata | GRM32DC72A475KE01L | |||
Taiyo Yuden | HMK325C7475MN-TE | |||
COUT | 1 | 100 µF, 6.3 V, X7S, 1210, ceramic | Murata | GRM32EC70J107ME15 |
Taiyo Yuden | JMK325AC7107MM-P | |||
100 µF, 6.3 V, X5R, 1210, ceramic | TDK | C3225X5R0J107M250AC | ||
Würth Electronik | 885012109004 | |||
CSS | 1 | 47 nF, 16 V, X7R, 0402 | Std | Std |
DCLAMP | 1 | Zener, 24 V, 1 W, PowerDI-123 | DFLZ24-7 | Diodes Inc. |
DF | 1 | Switching diode, 75 V, 0.25 A, SOD-323 | CMDD4448 | Central Semi |
DFLY | 1 | Schottky diode, 40 V, 2 A, SOD-123 | FSV340FP | ONsemi |
DOUT | 1 | Zener, 5.6 V, 5%, SOD-523 | BZX585-C5V6 | Nexperia |
RFB | 1 | 158 kΩ, 1%, 0402 | Std | Std |
RSET | 1 | 12.1 kΩ, 1%, 0402 | Std | Std |
RTC | 1 | 130 kΩ, 1%, 0402 | Std | Std |
RUV1 | 1 | 536 kΩ, 1%, 0603 | Std | Std |
RUV2 | 1 | 100 kΩ, 1%, 0402 | Std | Std |
T1 | 1 | 30 µH, 2 A, turns ratio 3 : 1, 9.3 × 10.2 mm | Coilcraft | YA8779-BL |
Würth Electronik | 750317605 | |||
30 µH, 2.6 A, turns ratio 3 : 1, 12.5 × 15.5 mm | Sumida | 12387-T151 | ||
40 µH, 2 A, turns ratio 3 : 1, 13.3 × 15.2 mm | Würth Electronik | 750313974 | ||
U1 | 1 | LM5180 PSR flyback converter, VSON-8 | Texas Instruments | LM5180NGUR |
OUTPUT VOLTAGE RANGE | TURNS RATIO | LMAG, ISAT | DIMENSIONS | VENDOR | PART NUMBER |
---|---|---|---|---|---|
4 V to 8 V | 2 : 1 | 30 µH, 2 A | 9.3 × 10.2 × 10.6 mm | Coilcraft | YA9033-AL |
8 V to 11 V | 1.5 : 1 | YA9034-AL | |||
12 V to 18 V | 1 : 1 | YA9035-AL | |||
18 V to 36 V | 1 : 2 | YA9036-AL | |||
36 V to 55 V | 1 : 3 | YA9037-AL |