LM5180

ACTIVE

65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology PSR flyback Type Converter (Integrated Switch) Iout (max) (A) 1.5 Vin (min) (V) 4.5 Vin (max) (V) 65 Switching frequency (min) (kHz) 12 Switching frequency (max) (kHz) 350 Features Enable, Integrated Switch, Light load efficiency, Pre-bias soft start, UVLO adjustable Control mode Peak current mode Duty cycle (max) (%) 82 Switch current limit (typ) (A) 1.5
Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology PSR flyback Type Converter (Integrated Switch) Iout (max) (A) 1.5 Vin (min) (V) 4.5 Vin (max) (V) 65 Switching frequency (min) (kHz) 12 Switching frequency (max) (kHz) 350 Features Enable, Integrated Switch, Light load efficiency, Pre-bias soft start, UVLO adjustable Control mode Peak current mode Duty cycle (max) (%) 82 Switch current limit (typ) (A) 1.5
WSON (NGU) 8 16 mm² 4 x 4
  • Designed for reliable and rugged applications
    • Wide input voltage range of 4.5 V to 65 V with operation down to 3.5 V after start-up
    • Robust solution with only one component crossing the isolation barrier
    • ±1.5% total output regulation accuracy
    • Optional VOUT temperature compensation
    • 6-ms internal or programmable soft start
    • Input UVLO and thermal shutdown protection
    • Hiccup-mode overcurrent fault protection
    • –40°C to +150°C junction temperature range
  • Integration reduces solution size and cost
    • Integrated 100-V, 0.4-Ω power MOSFET
    • No opto-coupler or transformer auxiliary winding required for VOUT regulation
    • Internal loop compensation
  • High-efficiency PSR flyback operation
    • Quasi-resonant MOSFET turn-off in BCM
    • Low input quiescent current
    • External bias option for improved efficiency
    • Single- and multi-output implementations
  • Ultra-low conducted and radiated EMI signatures
    • Soft switching avoids diode reverse recovery
    • Optimized for CISPR 32 EMI requirements
  • Create a custom regulator design using WEBENCH® Power Designer
  • Designed for reliable and rugged applications
    • Wide input voltage range of 4.5 V to 65 V with operation down to 3.5 V after start-up
    • Robust solution with only one component crossing the isolation barrier
    • ±1.5% total output regulation accuracy
    • Optional VOUT temperature compensation
    • 6-ms internal or programmable soft start
    • Input UVLO and thermal shutdown protection
    • Hiccup-mode overcurrent fault protection
    • –40°C to +150°C junction temperature range
  • Integration reduces solution size and cost
    • Integrated 100-V, 0.4-Ω power MOSFET
    • No opto-coupler or transformer auxiliary winding required for VOUT regulation
    • Internal loop compensation
  • High-efficiency PSR flyback operation
    • Quasi-resonant MOSFET turn-off in BCM
    • Low input quiescent current
    • External bias option for improved efficiency
    • Single- and multi-output implementations
  • Ultra-low conducted and radiated EMI signatures
    • Soft switching avoids diode reverse recovery
    • Optimized for CISPR 32 EMI requirements
  • Create a custom regulator design using WEBENCH® Power Designer

The LM5180 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 65 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation.

The high level of integration results in a simple, reliable and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 100-V power MOSFET provides output power up to 7 W with enhanced headroom for line transients.

The LM5180 flyback converter is available in a 8-pin, 4-mm × 4-mm, thermally-enhanced WSON package with 0.8-mm pin pitch.

The LM5180 flyback converter simplifies implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft start, optional bias supply connection for higher efficiency, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

The LM5180 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 65 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation.

The high level of integration results in a simple, reliable and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 100-V power MOSFET provides output power up to 7 W with enhanced headroom for line transients.

The LM5180 flyback converter is available in a 8-pin, 4-mm × 4-mm, thermally-enhanced WSON package with 0.8-mm pin pitch.

The LM5180 flyback converter simplifies implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft start, optional bias supply connection for higher efficiency, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM25180 ACTIVE 42-Vin no-opto flyback converter with 65-V, 1.5-A integrated MOSFET Pin-to-pin with lower Vin

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet LM5180 65-VIN PSR Flyback DC/DC Converter with 100-V, 1.5-A Integrated Power MOSFET datasheet (Rev. D) PDF | HTML 18 Sep 2019
Application note Static Magnet Power Supply Design for Magnetic Resonance Imaging Application PDF | HTML 22 Jan 2024
Technical article Mitigating CMTI on a PSR flyback for SiC-based traction inverter designs PDF | HTML 05 Jan 2024
Analog Design Journal Why use PSR‐flyback isolated converters in dual‐battery mHEV systems (Rev. A) PDF | HTML 25 May 2023
Application note Designing High Voltage Power Supply for Ultrasound Smart Probes (Rev. A) PDF | HTML 16 May 2023
Analog Design Journal Selecting output caps to optimize ripple and stability in PSR flyback converters (Rev. B) PDF | HTML 04 May 2023
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications PDF | HTML 09 Nov 2022
Application note LM5181 Bipolar + and - 18 V Output Design for Signal Chains in PLC Applications PDF | HTML 29 Oct 2021
Application note LM5180 EMI Performance PDF | HTML 04 Apr 2021
Application note Topology Selection for Isolated Power Supplies in Patient Monitor (Rev. A) PDF | HTML 02 Sep 2020
Functional safety information LMx518x-Q1 Functional Safety FIT Rate and Failure Mode Distribution (Rev. A) PDF | HTML 26 Jun 2020
Technical article How to raise regulation performance with a stacked-output PSR flyback DC/DC conver PDF | HTML 02 Jun 2020
Analog Design Journal How an auxless PSR-flyback converter can increase PLC reliability and density 30 Sep 2019
EVM User's guide LM5180-Q1 Dual-Output EVM User's Guide (Rev. B) 18 Jul 2019
EVM User's guide LM5180-Q1 Single-Output EVM User's Guide (Rev. D) 18 Jul 2019
Application brief Powering Drones With a Wide VIN DC-DC Converter (Rev. A) 05 Feb 2019
White paper An overview of radiated EMI specifications for power supplies 05 Jun 2018
White paper An overview of conducted EMI specifications for power supplies 01 Feb 2018
Application brief PSR Flyback DC/DC Converter Transformer Design for mHEV Applications 13 Nov 2017
Application note Seminar 900 Topic 2 - Snubber Circuits: Theory, Design and Application 15 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5180EVM-DUAL — Wide VIN PSR flyback converter dual-output evaluation module

The LM5180EVM-DUAL evaluation module (EVM) is designed to showcase the performance of the LM5180 PSR flyback converter with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 10 V to 65 V to deliver a (...)
User guide: PDF
Not available on TI.com
Evaluation board

LM5180EVM-S05 — Wide VIN PSR flyback converter single-output evaluation module

The LM5180EVM-S05 evaluation module (EVM) is designed to showcase the performance of the LM5180 PSR flyback converter with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 10 V to 65 V to deliver a (...)
User guide: PDF
Not available on TI.com
Simulation model

LM5180-Q1 PSpice Transient Model

SNVMBL6.ZIP (183 KB) - PSpice Model
Simulation model

LM5180-Q1 TINA-TI Dual Startup 15Vout1 and -8Vout2 Transient Model

SNVMBX0.TSC (1352 KB) - TINA-TI Reference Design
Simulation model

LM5180-Q1 TINA-TI Dual Startup 24Vout1 and 5Vout2 Transient Model

SNVMBX1.TSC (1345 KB) - TINA-TI Reference Design
Simulation model

LM5180-Q1 TINA-TI Startup Transient Model

SNVMBW8.TSC (1102 KB) - TINA-TI Reference Design
Simulation model

LM5180-Q1 TINA-TI Steady State Transient Model

SNVMBW9.TSC (1100 KB) - TINA-TI Reference Design
Calculation tool

LM5180DESIGN-CALC LM5180 Quickstart Design Tool

Welcome to the LM5180 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC flyback regulator based on the LM5180 PSR flyback converter. As such, the user can expeditiously arrive at an optimized design to meet the application (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM5180 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET LM5180-Q1 Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET
Hardware development
Evaluation board
LM5180EVM-DUAL Wide VIN PSR flyback converter dual-output evaluation module LM5180EVM-S05 Wide VIN PSR flyback converter single-output evaluation module
Software
Calculation tool
LM5180DESIGN-CALC LM5180 PSR flyback converter design tool
PCB layout

LM5180EVM-S05 PCB Layout Files

SNVC233.ZIP (1903 KB)
PCB layout

LM5180EVM-DUAL PCB Layout Files

SNVR472.ZIP (3416 KB)
Reference designs

PMP31261 — Wide VIN PSR flyback converter dual-output reference design

The primary-side regulated (PSR) flyback converter reference design provides dual outputs (12 V at 170 mA and 18 V at 60 mA). The design has a small form factor with low component count. It operates over an input voltage range of 8 V to 28 V to deliver two isolated outputs. Operating without an (...)
Test report: PDF
Reference designs

TIDA-010006 — Isolated IGBT gate-drive power supply reference design with integrated switch PSR flyback controller

This reference design provides isolated positive and negative voltage rails for Insulated  Gate Bipolar Transistor (IGBT) gate drivers from a 24-V DC input supply. It uses a flyback power supply topology to generate four pairs of 15-V and –5-V outputs suitable for powering six IGBT gate (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010048 — Channel-to-channel isolated analog input module reference design

This reference design is a four channel-to-channel, isolated 4–20 mA, current-loop analog input module. The design includes a short circuit, overcurrent and overvoltage limit function for condition monitoring sensor and module applications. The major features of this analog input module (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30817 — 10-VDC to 30-VDC input PSR flyback converter with dual-output reference design

This reference design provides two isolated voltages (6 V at 200 mA, 12 V at 200 mA) from a DC-input supply (10 V - 30 V). By means of zero ohm resistors, a flexible transformer can be configured to change the turns ratio and output voltages without any layout change. The converter enables an (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDA-010081 — >95% Efficiency, 1-kW analog control AC/DC reference design for 5G telecom rectifier

This compact, high efficiency reference design with a 54-V DC, 1000-W output targets 5G telecom power and industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit based on the UCC28180, followed by a robust LLC (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30629 — Isolated 2.5-W SiC & IGBT gate-drive reference design with integrated switch PSR flyback converter

This reference design provides two isolated voltages from a 24-V DC input supply. By means of zero ohm resistors, it is possible to configure the two independent outputs as +15 V and +4 V, or +15 V and -4 V with common ground with a total power of 2.5 W. The integration of a 100-V rated (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (NGU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos