SNVSB06D July 2018 – May 2020 LM5180
PRODUCTION DATA.
The required input, output, and performance parameters for this application example are shown in Table 6.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 8.5 V to 65 V |
Output 1 voltage and current | 24 V, 0.1 A |
Output 2 voltage and current | 5 V, 0.3 A |
Input UVLO thresholds | 8 V on, 7 V off |
Output voltage regulation | ±2% |
The target full-load efficiency of this LM5180 design is 88% based on a nominal input voltage of 24 V and isolated output voltages of 24 V and 5 V. The selected flyback converter components are cited in Table 7, including multi-winding flyback transformer, input and output capacitors, rectifying diodes, and converter IC.
REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
---|---|---|---|---|
CIN | 1 | 2.2 µF, 100 V, X7R, 1210, ceramic | TDK | C3225X7S2A475M |
Taiyo Yuden | HMK325B7225MM-T | |||
2.2 µF, 100 V, X7S, 1206, ceramic | TDK | C3216X7S2A225K160AB | ||
Taiyo Yuden | HMK316AC7225KL-TE | |||
Murata | GCM31CC72A225KE02 | |||
COUT1 | 1 | 10 µF, 50 V, X7R, 1210, ceramic | Taiyo Yuden | UMK325AB7106MM-T |
10 µF, 50 V, X7S, 1210, ceramic | TDK | C3225X7R1H106M | ||
COUT2 | 1 | 47 µF, 10 V, X7R, 1210, ceramic | Murata | GRM32ER71A476ME15L |
DFLY1 | 1 | Switching diode, fast recovery, 200 V, 1 A, SOD-123 | DFLU1200 | Diodes Inc. |
DFLY2 | 1 | Schottky diode, 40 V, 1 A, SOD-123 | B140HW | Diodes Inc. |
DCLAMP | 1 | Zener, 22 V, 1 W, PowerDI-123 | DFLZ22-7 | Diodes Inc. |
DF | 1 | Switching diode, 75 V, 0.25 A, SOD-323 | CMDD4448 | Central Semi |
DOUT1 | 1 | Zener, 27 V, 2%, SOD-523 | BZX585-B27 | Nexperia |
DOUT2 | 1 | Zener, 5.6 V, 2%, SOD-523 | BZX585-B5V6 | Nexperia |
RFB | 1 | 130 kΩ, 1%, 0402 | Std | Std |
RSET | 1 | 12.1 kΩ, 1%, 0402 | Std | Std |
RTC | 1 | 301 kΩ, 1%, 0402 | Std | Std |
RUV1 | 1 | 147 kΩ, 1%, 0603 | Std | Std |
RUV2 | 1 | 34 kΩ, 1%, 0402 | Std | Std |
T1 | 1 | 30 µH, 2 A, turns ratio 1 : 1.5 : 0.4, 9 × 10 mm, SMT | Coilcraft | YA8864-BLD |
30 µH, 2 A, turns ratio 1 : 1 : 0.55, 9 × 10 mm, SMT | Coilcraft | YA8916-BLD | ||
Würth Electronik | 750317595 | |||
U1 | 1 | LM5180 PSR flyback converter, VSON-8 | Texas Instruments | LM5180NGUR |