SNVSCE8 July 2024 LM5190-Q1
ADVANCE INFORMATION
Table 7-2 shows the intended input, output, and performance parameters for this design example.
DESIGN PARAMETER | VALUE |
---|---|
Input operating range | 15V / 48V / 72V (minimum/typical/maximum) |
CV regulation target | 12V |
CC regulation target | 8A |
Switching frequency | 400kHz |
The switching frequency is set at 400KHz by resistor RRT. In terms of control loop performance, the target loop crossover frequency is 28kHz with a phase margin greater than 60°.