NEW

LM5190-Q1

PREVIEW

Automotive, 80V synchronous buck controller with constant current and constant voltage regulation

Product details

Vin (min) (V) 5.05 Vin (max) (V) 80 Iout (max) (A) 20 Operating temperature range (°C) -40 to 150 Control mode current mode Rating Automotive Vout (min) (V) 0.8 Vout (max) (V) 80 Features Adjustable current limit, Constant current, Controller, Current Regulation, Current control, Current monitoring, Current sense, Current sense/monitor, Cycle-by-cycle overcurrent protection, Differential Voltage sensing, Enable, Enable pin, Frequency synchronization, Load Disconnect, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 140, 150 Number of phases 1
Vin (min) (V) 5.05 Vin (max) (V) 80 Iout (max) (A) 20 Operating temperature range (°C) -40 to 150 Control mode current mode Rating Automotive Vout (min) (V) 0.8 Vout (max) (V) 80 Features Adjustable current limit, Constant current, Controller, Current Regulation, Current control, Current monitoring, Current sense, Current sense/monitor, Cycle-by-cycle overcurrent protection, Differential Voltage sensing, Enable, Enable pin, Frequency synchronization, Load Disconnect, Phase Interleaving, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 140, 150 Number of phases 1
VQFN (RGY) 19 15.75 mm² 4.5 x 3.5
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Wide input voltage operating range: 5V to 80V
  • Adjustable output voltage from 0.8V to 80V, or fixed output of 5V or 12V
  • Constant-Current Constant-Voltage (CC-CV) operation
    • Current regulation accuracy: ± 4.5%
    • Voltage regulation accuracy: ± 1%
  • Current monitoring and constant current features
    • Analog voltage proportional to output current (IMON)
    • Programmable average output current limit (ILIM)
    • Dynamic average output current limit (ISET)
  • 2.3µA typical shutdown mode IQ and 15µA typical sleep mode IQ
  • Standard-level MOSFET driver
  • Power-good output voltage status indicator (PGOOD)
  • Programmable switching frequency from 100kHz to 2.2MHz
  • Optional external clock synchronization
  • Selectable dual random spread spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
  • Internal slope compensation and internal bootstrap diode
  • Dual-input VCC regulator to reduce power dissipation (BIAS)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Wide input voltage operating range: 5V to 80V
  • Adjustable output voltage from 0.8V to 80V, or fixed output of 5V or 12V
  • Constant-Current Constant-Voltage (CC-CV) operation
    • Current regulation accuracy: ± 4.5%
    • Voltage regulation accuracy: ± 1%
  • Current monitoring and constant current features
    • Analog voltage proportional to output current (IMON)
    • Programmable average output current limit (ILIM)
    • Dynamic average output current limit (ISET)
  • 2.3µA typical shutdown mode IQ and 15µA typical sleep mode IQ
  • Standard-level MOSFET driver
  • Power-good output voltage status indicator (PGOOD)
  • Programmable switching frequency from 100kHz to 2.2MHz
  • Optional external clock synchronization
  • Selectable dual random spread spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
  • Internal slope compensation and internal bootstrap diode
  • Dual-input VCC regulator to reduce power dissipation (BIAS)

The LM5190-Q1 is an 80V, ultra-low IQ, synchronous buck DC/DC controller with Constant-Current Constant-Voltage (CC-CV) regulation. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The integrated CC-CV operation features a high accuracy for the regulation of both voltage (± 1%) and current (± 4.5%) . The CC-CV operation also provides seamless transition between constant-current and constant-voltage mode. The CC-CV operation effectively reduces the bill of materials (BOM) count and cost for applications that require average output current control. The output current limit is programmable and can be dynamically changed. The LM5190-Q1 has an output current monitor.

The LM5190-Q1 has a unique EMI reduction feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM5190-Q1 include 150°C maximum junction temperature operation, user-selectable diode emulation for lower current consumption at light-load conditions, open-drain power-good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual-input VCC bias supply regulator, internal 2.75ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM5190-Q1 controller comes in a 3.5mm × 4.5mm, thermally enhanced, 19-pin VQFN package with wettable flank pins to facilitate optical inspection during manufacturing.

The LM5190-Q1 is an 80V, ultra-low IQ, synchronous buck DC/DC controller with Constant-Current Constant-Voltage (CC-CV) regulation. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The integrated CC-CV operation features a high accuracy for the regulation of both voltage (± 1%) and current (± 4.5%) . The CC-CV operation also provides seamless transition between constant-current and constant-voltage mode. The CC-CV operation effectively reduces the bill of materials (BOM) count and cost for applications that require average output current control. The output current limit is programmable and can be dynamically changed. The LM5190-Q1 has an output current monitor.

The LM5190-Q1 has a unique EMI reduction feature known as dual random spread spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM5190-Q1 include 150°C maximum junction temperature operation, user-selectable diode emulation for lower current consumption at light-load conditions, open-drain power-good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual-input VCC bias supply regulator, internal 2.75ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM5190-Q1 controller comes in a 3.5mm × 4.5mm, thermally enhanced, 19-pin VQFN package with wettable flank pins to facilitate optical inspection during manufacturing.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM5190-Q1 80V , Automotive, Synchronous, Buck Controller With Constant Current and Constant Voltage Regulation datasheet PDF | HTML 31 Jul 2024
EVM User's guide LM5190-Q1 CCCV Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 20 Nov 2024
Application note Controller to Converter – Design Considerations for 24V and 48V Systems PDF | HTML 02 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5190QEVM-400 — LM5190-Q1 evaluation module

The LM5149Q1EVM-400 evaluation module (EVM) is a synchronous buck DC/DC regulator with constant-current constant-voltage (CCCV) regulation. The EVM operates over a wide input voltage range of 15V to 72V (at J1 VIN terminal), providing a regulated current of 8A in CC mode and a regulated voltage of (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

LM5190-Q1 PSpice Transient Model

SNVMCE7.ZIP (290 KB) - PSpice Model
Calculation tool

LM25190-LM5190-DESIGN-CALC LM25190, LM25190-Q1, LM5190 or LM5190-Q1 quick-start design tool

This stand-alone tool facilitates and assists with the design of a DC/DC buck regulator based on the LM25190, LM25190-Q1, LM5190 or LM5190-Q1 synchronous buck controller with CCCV regulation. The user can expeditiously arrive at an optimized design to meet the
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5190-Q1 Automotive, 80V synchronous buck controller with constant current and constant voltage regulation
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 19 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos