SNVSCE8 July 2024 LM5190-Q1
ADVANCE INFORMATION
The LM5190-Q1 output can be independently configured for one of two fixed output voltages without external feedback resistors, or adjusted to a desired voltage using an external resistor divider. Set the output to 5V by connecting FB to AGND with a maximum resistance of 2.0kΩ. Set the output to 12V by connecting FB to VCC with a maximum resistance of 2.0kΩ. See Table 6-1.
FB SELECTION | VOUT SETPOINT |
---|---|
FB = VDD | 12V |
FB = AGND | 5V |
FB = FB resistors | Adjustable |
The configuration settings are latched and cannot be changed until the LM5190-Q1 is powered down (with the VCC voltage decreasing below the falling UVLO threshold) and then powered up again (VCC rises above 4.8V typical). Alternatively, the output regulation target can be adjusted during operation by connecting external feedback divider resistors whose parallel resistance is greater than 5.0kΩ (see Equation 3).
The output voltage adjustment range is between 0.8V and 80V. The regulation voltage at FB is 0.8V (VREF-V). Use Equation 4 to calculate the top and bottom feedback resistors, designated as RFBT and RFBB, respectively.
If low-IQ operation is required, take care when selecting the external feedback resistors. The current consumption of the external divider adds to the LM5190-Q1 sleep current (15µA typical). The divider current reflected to VIN is scaled by the ratio of VOUT / VIN.