SNVSAW8E March 2020 – April 2022 LM62440-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | Input voltage range after start-up | 3 | 36 | V | |
Output voltage | Output voltage range for adjustable version (2) | 1 | 0.95 × VIN | V | |
Frequency | Free running frequency 2.1-MHz option | 2.1 | MHz | ||
Frequency | Free running frequency 400-kHz option | 400 | kHz | ||
Sync frequency | Synchronization frequency range | 200 | 2200 | kHz | |
Load current | Output DC current range (3) | 0 | 4 | A | |
Temperature | Operating junction temperature TJ range | –40 | 150 | °C |