LM62440-Q1

ACTIVE

Automotive 3-V to 36-V, 4-A, low-noise synchronous step-down converter

Product details

Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 7 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 36 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 7 Duty cycle (max) (%) 98
VQFN-HR (RJR) 14 14 mm² 4 x 3.5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • Optimized for ultra low EMI requirements
    • HotRod™ package and parallel input path minimize switch node ringing
    • Spread spectrum reduces peak emissions
    • 2.1-MHz and 400-kHz factory options
    • Adjustable SW node rise time
    • Pin selectable FPWM mode for constant frequency at light loads
  • Designed for automotive applications
    • Supports 42-V automotive load dump
    • ±1% total output regulation accuracy
    • VOUT adjustable from 1 V to 95% of VIN, with factory options for 5-V and 3.3-V fixed output voltages
  • High efficiency power conversion at all loads
    • 7-µA no load current at 13.5 VIN, 3.3 VOUT
    • 83% PFM efficiency at 1 mA, 13.5 VIN, 5 VOUT
    • External bias option for improved efficiency
  • Suitable for scalable power supplies
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • Optimized for ultra low EMI requirements
    • HotRod™ package and parallel input path minimize switch node ringing
    • Spread spectrum reduces peak emissions
    • 2.1-MHz and 400-kHz factory options
    • Adjustable SW node rise time
    • Pin selectable FPWM mode for constant frequency at light loads
  • Designed for automotive applications
    • Supports 42-V automotive load dump
    • ±1% total output regulation accuracy
    • VOUT adjustable from 1 V to 95% of VIN, with factory options for 5-V and 3.3-V fixed output voltages
  • High efficiency power conversion at all loads
    • 7-µA no load current at 13.5 VIN, 3.3 VOUT
    • 83% PFM efficiency at 1 mA, 13.5 VIN, 5 VOUT
    • External bias option for improved efficiency
  • Suitable for scalable power supplies

The LM62440-Q1 is an automotive-focused, high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; 42-V tolerance supports load dump for durations of 400 ms. The LM62440-Q1 implements soft recovery from dropout, eliminating overshoot on the output.

The LM62440-Q1 is specifically designed for minimal EMI. The device incorporates pseudorandom spread spectrum, adjustable SW node rise time, a low-EMI VQFN-HR package featuring low switch node ringing, and an optimized pinout for ease of use. The switching frequency can be synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition, either 2.1-MHz or 400-kHz frequency factory options can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

Auto mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, provides exceptional efficiency across the entire load range.

The LM62440-Q1 is an automotive-focused, high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; 42-V tolerance supports load dump for durations of 400 ms. The LM62440-Q1 implements soft recovery from dropout, eliminating overshoot on the output.

The LM62440-Q1 is specifically designed for minimal EMI. The device incorporates pseudorandom spread spectrum, adjustable SW node rise time, a low-EMI VQFN-HR package featuring low switch node ringing, and an optimized pinout for ease of use. The switching frequency can be synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition, either 2.1-MHz or 400-kHz frequency factory options can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.

Auto mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, provides exceptional efficiency across the entire load range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM62435-Q1 ACTIVE Automotive 3-V to 36-V, 3.5-A, low EMI synchronous step-down converter 3.5-A current limit

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos