SNVSCH2 September 2024 LM65645-Q1
ADVANCE INFORMATION
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PLM65645SRZTRQ1 | QFN | RZT | 20 | 3000 | 330 | 12.4 | 3.79 | 3.79 | 0.71 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PLM65645SRZTRQ1 | QFN | RZT | 20 | 3000 | 367 | 367 | 35 |