NEW

LM65645-Q1

PREVIEW

Automotive, 3V to 65V, 4.5A synchronous step-down converter optimized for power density and low EMI

Product details

Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4.5 Vin (min) (V) 3 Vin (max) (V) 65 Switching frequency (min) (kHz) 360 Switching frequency (max) (kHz) 2420 Features Adjustable switching frequency, Auto Mode, Enable, Fixed Output, Forced PWM, Frequency synchronization, Low Noise, Overcurrent protection, Power good, Spread Spectrum, Thermal shutdown, UVLO adjustable EMI features Low parasitic Hotrod packaging, Spread Spectrum Vout (min) (V) 0.8 Vout (max) (V) 40 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 4.5 Vin (min) (V) 3 Vin (max) (V) 65 Switching frequency (min) (kHz) 360 Switching frequency (max) (kHz) 2420 Features Adjustable switching frequency, Auto Mode, Enable, Fixed Output, Forced PWM, Frequency synchronization, Low Noise, Overcurrent protection, Power good, Spread Spectrum, Thermal shutdown, UVLO adjustable EMI features Low parasitic Hotrod packaging, Spread Spectrum Vout (min) (V) 0.8 Vout (max) (V) 40 Duty cycle (max) (%) 98
WQFN-FCRLF (RZT) 20 9.36 mm² 2.6 x 3.6
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide input voltage range: 3V to 65V
  • Designed for low EMI requirements
    • Facilitates CISPR 25 class 5 compliance
    • Mode pin configurable ±5% or ±10% dual-random spread spectrum reducing peak emissions
    • Enhanced HotRod™ QFN package with symmetrical pinout
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable 400kHz and 2.2MHz
    • Pin-configurable AUTO or FPWM operation
  • Low minimum on time: 40ns (maximum)
    • Enables 36V to 3.3V conversion at 2.2MHz
  • High-efficiency power conversion at all loads
    • > 94% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.5µA PFM no-load input current
  • High power density
    • Internal compensation, current limit, and TSD
    • 3.6mm × 2.6mm, wettable flank, 20-pin package
    • ϴJA = 25.5°C/W (LM65645-Q1EVM)
  • Create a custom design using the LM656x5-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide input voltage range: 3V to 65V
  • Designed for low EMI requirements
    • Facilitates CISPR 25 class 5 compliance
    • Mode pin configurable ±5% or ±10% dual-random spread spectrum reducing peak emissions
    • Enhanced HotRod™ QFN package with symmetrical pinout
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable 400kHz and 2.2MHz
    • Pin-configurable AUTO or FPWM operation
  • Low minimum on time: 40ns (maximum)
    • Enables 36V to 3.3V conversion at 2.2MHz
  • High-efficiency power conversion at all loads
    • > 94% peak efficiency at 24VIN, 5VOUT, 400kHz
    • 2.5µA PFM no-load input current
  • High power density
    • Internal compensation, current limit, and TSD
    • 3.6mm × 2.6mm, wettable flank, 20-pin package
    • ϴJA = 25.5°C/W (LM65645-Q1EVM)
  • Create a custom design using the LM656x5-Q1 with the WEBENCH Power Designer

The LM656x5-Q1 are a family of automotive buck converters designed for high efficiency, high power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 65V (70V tolerant) reducing the need for external input surge protection. The LM656x5-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. A pin-selectable ±5% or ±10% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation.

The LM656x5-Q1 are a family of automotive buck converters designed for high efficiency, high power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 65V (70V tolerant) reducing the need for external input surge protection. The LM656x5-Q1 comes with pin selectable fixed output voltages of 3.3V and 5V or in adjustable configuration. The low EMI operation is enabled with minimized loop inductance and optimized switch node slew rate. A pin-selectable ±5% or ±10% dual-random spread spectrum (DRSS) significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low. The current-mode control architecture with a 30ns typical minimum on-time allows high conversion ratios at high frequencies coupled with a fast transient response and excellent load and line regulation.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM65645EVM — LM65645 evaluation module

The LM65645 evaluation module (EVM) helps designers evaluate the operation and performance of the LM65645 family of wide input voltage buck converters. The LM65645 family are easy-to-use synchronous step-down converters capable of supplying up to 2.5A, 3.5A or 4.5A of load current from an input (...)
User guide: PDF | HTML
Not available on TI.com
Calculation tool

LM656X5-CALC LM656x5 Quick start design calculator

Design calculator for LM656x5 family of converters
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM65645-Q1 Automotive, 3V to 65V, 4.5A synchronous step-down converter optimized for power density and low EMI
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZT) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos