SNVSCH2 September 2024 LM65645-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
VIN_MIN1 | VIN for full functionality, after start-up | VVOUT set to 3.3V | 3 | V | ||
IQ_VIN | Operating input quiescent current at VIN PIN for fixed VOUT option | VIN = 24.0V, IOUT = 0A, VOUT = 3.3V (fixed), VFB = 0V, VBIAS = VVOUT, PFM mode | 1.8 | µA | ||
Operating input quiescent current at VIN PIN for fixed VOUT option | VIN = 24.0V, IOUT = 0A, VOUT = 5.0V (fixed), VFB = VVCC, VBIAS = VVOUT, PFM mode | 1.8 | µA | |||
IQ_VIN | Operating input quiescent current at VIN PIN for fixed VOUT option | VIN = 13.5V, IOUT = 0A, VOUT = 3.3V (fixed), VFB = 0V, VBIAS = VOUT, PFM mode | 3.0 | µA | ||
Operating input quiescent current at VIN PIN for fixed VOUT option | VIN = 13.5V, IOUT = 0A, VOUT = 5.0V (fixed), VFB = VVCC, VBIAS = VVOUT, PFM mode | 3.0 | µA | |||
OUTPUT VOLTAGE | ||||||
VVOUT_5V_ACC | Load and Line regulation for 5V VOUT (fixed and adjustable) | VIN = 4V to 42V, IOUT = 0A to full load, FPWM Mode | –1.5 | 1.5 | % | |
VIN = 4V to 42, IOUT = 0A to full load, PFMMode | –1.5 | 2.5 | % | |||
VVOUT_3P3V_ACC | Load and Line regulation for 3.3V VOUT (fixed and adjustable) | VIN = 4V to 42V, IOUT = 0A to full load, FPWM Mode | –1.5 | 1.5 | % | |
VIN = 4V to 42, IOUT = 0A to full load, PFM Mode | –1.5 | 2.5 | % | |||
DMAX | Maximum switch duty cycle | FSW = 400kHz, while in frequency foldback | 99 | % | ||
EFFICIENCY | ||||||
MISCELLEANEOUS | ||||||
VDROP | Input to output voltage differential to maintain fSW ≥ 1.85MHz, without inductor DCR drop | TBD |