SNVSCD2 September 2024 LM704A0-Q1
PRODUCTION DATA
Table 7-3 shows the intended input, output, and performance parameters for this automotive design example.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady-state) | 12V to 42V |
Min transient input voltage (cold crank) | 5V |
Max transient input voltage (load dump) | 45V |
Output voltage | 3.3V |
Output current | 10A |
Switching frequency | 400kHz |
Output voltage regulation | ±1% |
Active current, no load | 12µA |
Shutdown current | 2.2µA |
Soft-start time | 3ms |
The switching frequency is set at 400kHz by resistor RRT The selected buck regulator powertrain components are cited in Table 7-4 and many of the components are available from multiple vendors. This design uses a low-DCR, metal-powder composite inductor and ceramic output capacitor implementation.
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
CIN | 4 | 4.7μF, 100V, X7S, 1210, ceramic | Murata | GCM32DC72A475KE02L |
TDK | CGA6M3X7S2A475K200 | |||
CO | 4 | 47µF, 10V, X7R, 1210, ceramic, AEC-Q200 | Murata | GRM32ER71A476KE15L |
47µF, 10V, X7S, 1210, ceramic, AEC-Q200 | TDK | CNA6P1X7S1A476M250AE | ||
LO | 1 | 2.2µH, 3.8mΩ, 21.5A, 11.3 × 10 × 6mm, AEC-Q200 | Coilcraft | XGL1060-222MEC |
2.2μH, 3.8mΩ, 26A, 11.2 × 10.3 × 6.5mm, AEC-Q200 | Cyntec | VCHA106E-2R2MS6 | ||
2.2μH, 4.1mΩ, 21.4A, 11.2 × 10.3 × 5.4mm, AEC-Q200 | Cyntec | VCHA105D-2R2MS6 | ||
RS | 1 | Shunt, 4mΩ, 0508, 1W, AEC-Q200 | Susumu | KRL2012E-M-R004-F-T5 |
U1 | 1 | LM704A0-Q1 45V, 10A synchronous DC/DC buck converter, AEC-Q100 | Texas Instruments | LM704A0QRRXRQ1 |