NEW

LM704A0-Q1

ACTIVE

Automotive, High-density, 4.5V to 45V input, 10A low-EMI synchronous DC/DC step-down converter

Product details

Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 10 Vin (min) (V) 4.5 Vin (max) (V) 45 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable switching frequency, Auto Mode, Automotive load dump, Enable, Fixed Output, Forced PWM, Frequency synchronization, Low Noise, Over Current Protection, Power good, Soft Start Fixed, Stackable, Thermal shutdown, UVLO adjustable EMI features Spread Spectrum Control mode Current Vout (min) (V) 0.8 Vout (max) (V) 36 Iq (typ) (µA) 6.5 Duty cycle (max) (%) 99
Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 10 Vin (min) (V) 4.5 Vin (max) (V) 45 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable switching frequency, Auto Mode, Automotive load dump, Enable, Fixed Output, Forced PWM, Frequency synchronization, Low Noise, Over Current Protection, Power good, Soft Start Fixed, Stackable, Thermal shutdown, UVLO adjustable EMI features Spread Spectrum Control mode Current Vout (min) (V) 0.8 Vout (max) (V) 36 Iq (typ) (µA) 6.5 Duty cycle (max) (%) 99
VQFN (RRX) 29 36 mm² 6 x 6
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Synchronous DC/DC converter with a versatile buck controller and robust power MOSFETs
    • Wide input voltage range: 4.5V to 45V
    • Shutdown mode current: 2.3µA
    • No-load IQ regulating 12V to 5V: 15.5µA
    • 1% accurate, fixed 3.3V, 5V, 12V, or adjustable outputs from 0.8V to 36V
    • Dual-phase operation enabling output currents up to 16A
  • Designed for low EMI requirements
    • Facilitates CISPR 25 Class 5 compliance
    • Pin-selectable ±8% dual-random spread spectrum reduces peak emissions
    • Switching frequency: 200kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
  • Inherent protection features for robust design
    • Internal hiccup-mode overcurrent protection
    • Enable, power good, and thermal shutdown
    • Internal or external loop compensation
  • 6mm × 6mm thermally optimized, RoHS compliant, QFN-29 package with Pb-free plating
  • Create a custom design using the LM704A0-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Synchronous DC/DC converter with a versatile buck controller and robust power MOSFETs
    • Wide input voltage range: 4.5V to 45V
    • Shutdown mode current: 2.3µA
    • No-load IQ regulating 12V to 5V: 15.5µA
    • 1% accurate, fixed 3.3V, 5V, 12V, or adjustable outputs from 0.8V to 36V
    • Dual-phase operation enabling output currents up to 16A
  • Designed for low EMI requirements
    • Facilitates CISPR 25 Class 5 compliance
    • Pin-selectable ±8% dual-random spread spectrum reduces peak emissions
    • Switching frequency: 200kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
  • Inherent protection features for robust design
    • Internal hiccup-mode overcurrent protection
    • Enable, power good, and thermal shutdown
    • Internal or external loop compensation
  • 6mm × 6mm thermally optimized, RoHS compliant, QFN-29 package with Pb-free plating
  • Create a custom design using the LM704A0-Q1 with the WEBENCH Power Designer

The LM704A0-Q1 is a low-IQ, wide-VIN synchronous buck converter designed for an input voltage range of 4.5V to 45V and delivering up to 10A of output current at fixed output voltages of 3.3V, 5V, 12V, or an adjustable output.

The LM704A0-Q1 uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. A pair of LM704A0-Q1 converters can be set up in an interleaved mode (paralleled outputs) with accurate current sharing for applications requiring up to 20A of output current.

The LM704A0-Q1 features a unique Dual Random Spread Spectrum (DRSS) function that combines low-frequency triangular and high-frequency cycle-by-cycle random modulations for improved EMI performance across a wide range of frequency bands.

Additional features of the LM704A0-Q1 include user-selectable diode emulation for lower current consumption at light-load conditions, open-drain Power-Good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator, internal 2.8ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM704A0-Q1 converter comes in a 6mm × 6mm thermally-optimized, 29-pin QFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

The LM704A0-Q1 is a low-IQ, wide-VIN synchronous buck converter designed for an input voltage range of 4.5V to 45V and delivering up to 10A of output current at fixed output voltages of 3.3V, 5V, 12V, or an adjustable output.

The LM704A0-Q1 uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. A pair of LM704A0-Q1 converters can be set up in an interleaved mode (paralleled outputs) with accurate current sharing for applications requiring up to 20A of output current.

The LM704A0-Q1 features a unique Dual Random Spread Spectrum (DRSS) function that combines low-frequency triangular and high-frequency cycle-by-cycle random modulations for improved EMI performance across a wide range of frequency bands.

Additional features of the LM704A0-Q1 include user-selectable diode emulation for lower current consumption at light-load conditions, open-drain Power-Good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator, internal 2.8ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM704A0-Q1 converter comes in a 6mm × 6mm thermally-optimized, 29-pin QFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM704A0-Q1 45V, 10A, Automotive, High-Efficiency Buck Converter Designed for High Power Density datasheet 18 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM706A0QEVM — LM706A0-Q1 evaluation module

The LM706A0-Q1 high-density evaluation module (EVM) is designed to use a regulated or non-regulated high-voltage input rail ranging from 8V to 65V to produce a tightly regulated output voltage of 3.3V at load currents up to 10A. This wide VIN range DC/DC solution offers outsized voltage rating and (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RRX) 29 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos