NEW

LM70860

ACTIVE

High-density, 4.5V to 80V input, 6A low-EMI synchronous DC/DC step-down converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 80 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable switching frequency, Auto Mode, Enable, Fixed Output, Forced PWM, Frequency synchronization, Low Noise, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Stackable, Thermal shutdown, UVLO adjustable EMI features Spread Spectrum Control mode Current Vout (min) (V) 0.8 Vout (max) (V) 55 Iq (typ) (µA) 6.5 Duty cycle (max) (%) 99
Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 80 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable switching frequency, Auto Mode, Enable, Fixed Output, Forced PWM, Frequency synchronization, Low Noise, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Stackable, Thermal shutdown, UVLO adjustable EMI features Spread Spectrum Control mode Current Vout (min) (V) 0.8 Vout (max) (V) 55 Iq (typ) (µA) 6.5 Duty cycle (max) (%) 99
VQFN (RRX) 29 36 mm² 6 x 6
  • Functional Safety-Capable
  • Synchronous DC/DC converter with a versatile buck controller and robust power MOSFETs
    • Wide input voltage range: 4.5V to 80V
    • Shutdown mode current: 2.3µA
    • No-load IQ regulating 48V to 5V: 8.2µA
    • 1% accurate, fixed 3.3V, 5V, 12V, or adjustable outputs from 0.8V to 55V
    • Dual-phase operation enabling output currents up to 16A
  • Designed for low EMI requirements
    • Facilitates CISPR 11 Class B compliance
    • Pin-selectable ±8% dual-random spread spectrum reduces peak emissions
    • Switching frequency: 200kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
  • Inherent protection features for robust design
    • Internal hiccup-mode overcurrent protection
    • Enable, power good, and thermal shutdown
    • Internal or external loop compensation
  • 6mm × 6mm thermally optimized, RoHS compliant, QFN-29 package with Pb-free plating
  • Create a custom design using the LM708x0 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Synchronous DC/DC converter with a versatile buck controller and robust power MOSFETs
    • Wide input voltage range: 4.5V to 80V
    • Shutdown mode current: 2.3µA
    • No-load IQ regulating 48V to 5V: 8.2µA
    • 1% accurate, fixed 3.3V, 5V, 12V, or adjustable outputs from 0.8V to 55V
    • Dual-phase operation enabling output currents up to 16A
  • Designed for low EMI requirements
    • Facilitates CISPR 11 Class B compliance
    • Pin-selectable ±8% dual-random spread spectrum reduces peak emissions
    • Switching frequency: 200kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
  • Inherent protection features for robust design
    • Internal hiccup-mode overcurrent protection
    • Enable, power good, and thermal shutdown
    • Internal or external loop compensation
  • 6mm × 6mm thermally optimized, RoHS compliant, QFN-29 package with Pb-free plating
  • Create a custom design using the LM708x0 with the WEBENCH Power Designer

The LM708x0 is a family of low-IQ, wide-VIN synchronous buck converters designed for an input voltage range of 4.5V to 80V and delivering up to 8A of output current at fixed output voltages of 3.3V, 5V, 12V, or an adjustable output.

The LM708x0 uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. A pair of LM708x0 converters can be set up in an interleaved mode (paralleled outputs) with accurate current sharing for applications requiring up to 16A of output current.

The LM708x0 features a unique Dual Random Spread Spectrum (DRSS) function that combines low-frequency triangular and high-frequency cycle-by-cycle random modulations for improved EMI performance across a wide range of frequency bands.

Additional features of the LM708x0 include user-selectable diode emulation for lower current consumption at light-load conditions, open-drain Power-Good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator, internal 2.8ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM708x0 converter comes in a 6mm × 6mm thermally-optimized, 29-pin QFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

The LM708x0 is a family of low-IQ, wide-VIN synchronous buck converters designed for an input voltage range of 4.5V to 80V and delivering up to 8A of output current at fixed output voltages of 3.3V, 5V, 12V, or an adjustable output.

The LM708x0 uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. A pair of LM708x0 converters can be set up in an interleaved mode (paralleled outputs) with accurate current sharing for applications requiring up to 16A of output current.

The LM708x0 features a unique Dual Random Spread Spectrum (DRSS) function that combines low-frequency triangular and high-frequency cycle-by-cycle random modulations for improved EMI performance across a wide range of frequency bands.

Additional features of the LM708x0 include user-selectable diode emulation for lower current consumption at light-load conditions, open-drain Power-Good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator, internal 2.8ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM708x0 converter comes in a 6mm × 6mm thermally-optimized, 29-pin QFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM706A0QEVM — LM706A0-Q1 evaluation module

The LM706A0-Q1 high-density evaluation module (EVM) is designed to use a regulated or non-regulated high-voltage input rail ranging from 8V to 65V to produce a tightly regulated output voltage of 3.3V at load currents up to 10A. This wide VIN range DC/DC solution offers outsized voltage rating and (...)

User guide: PDF | HTML
Evaluation board

LM70880QEVM — LM70880-Q1 evaluation module

The LM70880QEVM high-density evaluation module is designed to use a regulated or non-regulated high-voltage input rail ranging from 8V to 72V to produce a tightly regulated output voltage of 5V at load currents up to 8A. The LM70880-Q1 features high conversion efficiency, superior thermal (...)
User guide: PDF | HTML
Simulation model

LM70880-Q1 PSpice Transient model (Rev. A)

SNVMCD7A.ZIP (3292 KB) - PSpice Model
Calculation tool

LM70XX0-CALC LM70XX0 quickstart design tool calculator

Quickstart calculator for LM70XX0
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM704A0-Q1 Automotive, High-density, 4.5V to 45V input, 10A low-EMI synchronous DC/DC step-down converter LM70660 High-density, 4.5V to 65V input, 6A low-EMI synchronous DC/DC step-down converter LM706A0 High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter LM706A0-Q1 Automotive, High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter LM70840 High-density, 4.5V to 80V input, 4A low-EMI synchronous DC/DC step-down converter LM70840-Q1 Automotive, high-density, 4.5V to 80V input, 4A low-EMI synchronous DC/DC step-down converter LM70860 High-density, 4.5V to 80V input, 6A low-EMI synchronous DC/DC step-down converter LM70860-Q1 Automotive, high-density, 4.5V to 80V input, 6A low-EMI synchronous DC/DC step-down converter LM70880 High-density, 4.5V to 80V input, 8A low-EMI synchronous DC/DC step-down converter LM70880-Q1 Automotive, high-density, 4.5-V to 80-V input, 8-A low-EMI synchronous DC/DC step-down converter
Package Pins CAD symbols, footprints & 3D models
VQFN (RRX) 29 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos