LM706A0QEVM

LM706A0-Q1 evaluation module

LM706A0QEVM

Order now

Overview

The LM706A0-Q1 high-density evaluation module (EVM) is designed to use a regulated or non-regulated high-voltage input rail ranging from 8V to 65V to produce a tightly regulated output voltage of 3.3V at load currents up to 10A. This wide VIN range DC/DC solution offers outsized voltage rating and operating margin to withstand supply rail voltage transients. The free-running switching frequency is 400kHz and is synchronizable to an external clock signal at a higher or lower frequency. The power-train passive components selected for this EVM are automotive AEC-Q200 rated and are available from multiple component vendors.

Features
  • 8V to 65V input voltage range
  • 3.3V output voltage with 1% setpoint accuracy
  • Rated for 10A of load current
  • Ultra low IQ
  • Optional dual-random spread spectum for EMI mitigation
  • Fully assembled, tested and proven PCB layout with small footprint
AC/DC & DC/DC converters (integrated FET)
LM704A0-Q1 Automotive, High-density, 4.5V to 45V input, 10A low-EMI synchronous DC/DC step-down converter LM70660 High-density, 4.5V to 65V input, 6A low-EMI synchronous DC/DC step-down converter LM706A0 High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter LM706A0-Q1 Automotive, High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter LM70840 High-density, 4.5V to 80V input, 4A low-EMI synchronous DC/DC step-down converter LM70840-Q1 Automotive, high-density, 4.5V to 80V input, 4A low-EMI synchronous DC/DC step-down converter LM70860 High-density, 4.5V to 80V input, 6A low-EMI synchronous DC/DC step-down converter LM70860-Q1 Automotive, high-density, 4.5V to 80V input, 6A low-EMI synchronous DC/DC step-down converter LM70880 High-density, 4.5V to 80V input, 8A low-EMI synchronous DC/DC step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

LM706A0QEVM — LM706A0-Q1 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LM706A0-Q1 Buck Converter Evaluation Module PDF | HTML 16 Sep 2024
Certificate LM706A0QEVM EU Declaration of Conformity (DoC) 30 Jul 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos