LM706A0
High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter
LM706A0
- Functional Safety-Capable
- Synchronous DC/DC converter with a versatile buck controller and robust power MOSFETs
- Wide input voltage range: 4.5V to 65V
- Shutdown mode current: 2.3µA
- No-load IQ regulating 24V to 5V: 10.4µA
- 1% accurate, fixed 3.3V, 5V, 12V, or adjustable outputs from 0.8V to 36V
- Dual-phase operation enabling output currents up to 16A
- Designed for low EMI requirements
- Facilitates CISPR 11 Class B compliance
- Pin-selectable ±8% dual-random spread spectrum reduces peak emissions
- Switching frequency: 200kHz to 2.2MHz
- Pin-configurable AUTO or FPWM operation
- Inherent protection features for robust design
- Internal hiccup-mode overcurrent protection
- Enable, power good, and thermal shutdown
- Internal or external loop compensation
- 6mm × 6mm thermally optimized, RoHS compliant, QFN-29 package with Pb-free plating
- Create a custom design using the LM706x0 with the WEBENCH Power Designer
The LM706x0 is a family of low-IQ, wide-VIN synchronous buck converters designed for an input voltage range of 4.5V to 65V and delivering up to 10A of output current at fixed output voltages of 3.3V, 5V, 12V, or an adjustable output.
The LM706x0 uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. A pair of LM706x0 converters can be set up in an interleaved mode (paralleled outputs) with accurate current sharing for applications requiring up to 20A of output current.
The LM706x0 features a unique Dual Random Spread Spectrum (DRSS) function that combines low-frequency triangular and high-frequency cycle-by-cycle random modulations for improved EMI performance across a wide range of frequency bands.
Additional features of the LM706x0 include user-selectable diode emulation for lower current consumption at light-load conditions, open-drain Power-Good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator, internal 2.8ms soft-start time, and thermal shutdown protection with automatic recovery.
The LM706x0 converter comes in a 6mm × 6mm thermally-optimized, 29-pin QFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM706A0QEVM — LM706A0-Q1 evaluation module
The LM706A0-Q1 high-density evaluation module (EVM) is designed to use a regulated or non-regulated high-voltage input rail ranging from 8V to 65V to produce a tightly regulated output voltage of 3.3V at load currents up to 10A. This wide VIN range DC/DC solution offers outsized voltage rating and (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RRX) | 29 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.