SNVSCD4 September 2024 LM70660 , LM706A0
PRODUCTION DATA
The EN / UVLO pin provides ON / OFF control for the LM706x0. When VEN is below 0.55V (typical), the device is in shutdown mode. Both the internal LDO and the switching regulator are off. The quiescent current in shutdown mode drops to 2.3μA (typical). The LM706x0 also includes undervoltage (UV) protection of the internal bias LDO. If the internal bias supply voltage is below the UV threshold level, the switching regulator remains off.