SNVSB12B November 2017 – May 2021 LM73605-Q1 , LM73606-Q1
PRODUCTION DATA
The LM73605-Q1/LM73606-Q1 family of devices are easy-to-use synchronous step-down DC/DC converters capable of driving up to 5 A (LM73605-Q1) or 6 A (LM73606-Q1) of load current from a supply voltage ranging from 3.5 V to 36 V. The LM73605-Q1/LM73606-Q1 provide exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The family requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lookout, cycle-cy-cycle current limiting, and hiccup short-citcuit protection. The LM73605-Q1 and LM73606-Q1 devices are pin-to-pin compatible for easy current scaling.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM73605-Q1 | WQFN (30) Wettable and non-wettable flanks |
6.00 mm × 4.00 mm |
LM73606-Q1 |
Changes from Revision A (November 2018) to Revision B (May 2021)
DEVICE NAME | WETTABLE (WF)/NON-WETTABLE FLANKS (NON-WF) | PACKAGE QTY(1) |
---|---|---|
LM73605QRNPRQ1 | WF | 3000 |
LM73605QRNPTQ1 | WF | 250 |
LM73606QRNPRQ1 | WF | 3000 |
LM73606QRNPTQ1 | WF | 250 |
LM73605QURNPRQ1 | non-WF | 3000 |
LM73606QURNPRQ1 | non-WF | 3000 |