A newer version of this product is available
Same functionality with different pin-out to the compared device
LM73605-Q1
- AEC-Q100-qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Device HBM ESD classification level 2 kV
- Device CDM ESD classification level C5
- Wettable flanks QFN package (WQFN)
- Low EMI and low switching noise
- Low quiescent current
- 0.8 µA in shutdown (typical)
- 15 µA in active mode with no load (typical)
- Wide voltage conversion range:
- tON-MIN = 60 ns (typical)
- tOFF-MIN = 70 ns (typical)
- Low MOSFET ON-resistance:
- RDS_ON_HS = 53 mΩ (typical)
- RDS_ON_LS = 31 mΩ (typical)
- Adjustable frequency range: 350 kHz to 2.2 MHz
- Pin-selectable auto mode or forced PWM mode
- Start-up into pre-biased load, fixed or adjustable soft-start time, and tracking
- Synchronizable to external clock, internal compensation, power-good flag, and precision enable
- Cycle-by-cycle current limiting, hiccup, UVLO, and thermal shutdown protections
- Create a custom design with the WEBENCH power designer using LM73605-Q1 or LM73606-Q1
The LM73605-Q1/LM73606-Q1family of devices are easy-to-use synchronous step-down DC/DC converters capable of driving up to 5 A (LM73605-Q1)or 6 A (LM73606-Q1) of load current from a supply voltage ranging from 3.5 V to 36 V. The LM73605-Q1/LM73606-Q1 provide exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The family requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lookout, cycle-cy-cycle current limiting, and hiccup short-citcuit protection. The LM73605-Q1 and LM73606-Q1 devices are pin-to-pin compatible for easy current scaling.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM73605EVM-5V-2MHZ — LM73605 Synchronous Step-Down Converter Evaluation Module
LM73605EVM-5V-400K — LM73605 Synchronous Step-Down Converter Evaluation Module
The LM73605EVM-5V-400K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM73605 synchronous step-down voltage converter. The EVM operates from 6V to 36V input and provides a 5V output voltage with 5A maximum load current.
LM73605 Inverting and non-inverting PSpice Transient Model
LM73605 TINA-TI Transient Reference Design
TIDM-02009 — ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design
TIDA-050008 — ADAS power reference design with improved voltage supervision
TIDA-01492 — Integrated Power Front End and Multi-Phase Processor Supply Automotive Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RNP) | 30 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.