TIDA-050008

ADAS power reference design with improved voltage supervision

TIDA-050008

Design files

Overview

This automotive power reference design supports additional precision voltage supervision and window watchdog for safety MCUs in advanced driver assistance systems (ADAS). These ADAS systems can control driving functions, such as automated emergency brake, lane keep assist and adaptive cruise control. High-accuracy voltage detectors are monitor each rail for improved supervision that can help customers achieve functional safety goals.

Features
  • Accurate supervision (1% max, -40°C to 125°C) for overvoltage and undervoltage monitoring
  • Programmable window watchdog timer to interface with safety MCU
  • Precision voltage reference for accurate analog-to-digital converter (ADC) diagnostics and monitoring
  • Reverse battery protection with low-voltage drop (approximately 20 mV)
  • Power supply from automotive battery providing 5-V, 3.3-V and 1.2-V rails
  • Emissions tested according to CISPR 25 Class 5

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEE3.PDF (13130 K)

Reference design overview and verified performance test data

TIDRXU1.PDF (358 K)

Detailed schematic diagram for design layout and components

TIDRXT7.PDF (103 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXT9.PDF (189 K)

Detailed overview of design layout for component placement

TIDRXT8.ZIP (1210 K)

Files used for 3D models or 2D drawings of IC components

TIDCF18.ZIP (561 K)

Design file that contains information on physical board layer of design PCB

TIDRXU0.PDF (1083 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Supervisor & reset ICs

TPS3703-Q1Automotive high-accuracy window supervisor with reset time delay

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3850-Q1Automotive, window supervisor for OV & UV monitoring with window watchdog timer & programmable delay

Data sheet: PDF | HTML
Supervisor & reset ICs

TPS3890-Q1Automotive low-quiescent current 1% accuracy supervisor with programmable delay

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM73605-Q1Automotive qualified 3.5-V to 36-V, 5-A synchronous step-down voltage converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS61240-Q12.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter, AEC-Q100 qualified

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS62065-Q13MHz, 2A Automotive Step-Down Converter in 2x2 SON Package

Data sheet: PDF | HTML
Comparators

TLV1805-Q1Automotive high volt comparator with push-pull output and shutdown

Data sheet: PDF | HTML
Series voltage references

LM4132-Q1Automotive, SOT-23 precision low dropout voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide ADAS Power Reference Design with Improved Voltage Supervision Nov. 29, 2018

Related design resources

Hardware development

EVALUATION BOARD
AUTOCRANKSIM-EVM Simulator for automotive cranking pulses evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos