A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS62065-Q1
- New product available: TPS628502-Q1, 6-V Step-Down Converter in SOT583 Package
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C operating junction temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Functional Safety-Capable
- 3-MHz switching frequency
- V IN range from 2.9 V to 6 V
- Up to 97% efficiency
- Power save mode and 3-MHz fixed PWM mode
- Power-good output
- Output voltage accuracy in PWM mode ±1.5%
- Output capacitor discharge function
- Typical 18-µA quiescent current
- 100% duty cycle for lowest dropout
- Voltage Positioning
- Clock dithering
- Available in a 2 × 2 × 0.75-mm WSON
The TPS62065-Q1, TPS62067-Q1, and TPS62067A-Q1 devices are highly-efficient, synchronous, step-down DC/DC converters. The device provides up to 2-A output current.
With an input voltage range of 2.9 V to 6 V the device is an excellent fit for power conversion from a 5-V or 3.3-V system supply rail. The TPS62065-Q1 and TPS62067-Q1 device operates at 3-MHz fixed frequency and enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output-voltage ripple. For low noise applications, the TPS62065-Q1 device can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS62067-Q1 provides an open drain power good output and has a power save mode, while the TPS62067A-Q1 operates in fixed frequency PWM mode. In the shutdown mode, the current consumption is reduced to 5 µA and an internal circuit discharges the output capacitor. The TPS62065-Q1, TPS62067-Q1, and TPS62067A-Q1 devices are optimized for operation with a tiny 1-µH inductor and a small 10-µF output capacitor to achieve smallest design size and high regulation performance.
The new product, TPS628502-Q1, offers reduced BOM cost and size, higher efficiency and other features.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS6206x-Q1 3-MHz, 2-A, Automotive Step-Down Converter in 2 × 2 SON Package datasheet (Rev. B) | PDF | HTML | 14 Aug 2023 |
Functional safety information | TPS6206x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. B) | PDF | HTML | 26 Jan 2021 | |
Analog Design Journal | Methods of output-voltage adjustment for DC/DC converters | 14 Jun 2019 | ||
Analog Design Journal | Understanding 100% mode in low-power DC/DC converters | 22 Jun 2018 | ||
Analog Design Journal | Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold | 24 Oct 2017 | ||
Analog Design Journal | Testing tips for applying external power to supply outputs without an input voltage | 24 Oct 2016 | ||
Analog Design Journal | Five steps to a great PCB layout for a step-down converter | 29 Jan 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62065-67EVM-347 — Evaluation Module for 3MHz, 2A Step-Down Converter
TPS62065 TINA-TI Start-Up Reference Design
TPS62065 TINA-TI Steady State Reference Design
TPS62065 Unencrypted PSpice Transient Model Package (Rev. B)
TIDA-050008 — ADAS power reference design with improved voltage supervision
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DSG) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.