A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS62170-Q1
- DCS-Control™ topology
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade: –40°C to 125°C operating junction temperature range
- Device HBM ESD classification level H2
- Device CDM ESD classification level C4B
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- Input voltage range: 3 V to 17 V
- Up to 500-mA output current
- Adjustable output voltage from 0.9 V to 6 V
- Fixed output voltage versions
- Seamless power save mode transition
- Typically 17-µA quiescent current
- Power-good output
- 100% Duty cycle mode
- Short circuit protection
- Overtemperature protection
- Pin-to-pin compatible with TPS62160-Q1
- Available in a 2 × 2 mm, WSON-8 package
- Create a custom design using the TPS62170-Q1 with the WEBENCH® power designer
The TPS6217x-Q1 family is an easy to use synchronous step-down DC-DC converter optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by utilization of the DCS-Control topology.
With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 0.5-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).
Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.
In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.
The device, available in adjustable and fixed output voltage versions, is packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62170EVM-627 — Evaluation Module for TPS62170 a 0.5-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON
The TPS62170EVM-627 (HPA627-002) uses the TPS62170 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. The TPS62170 is a 0.5-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON package. Both fixed and (...)
TPS62170 PSpice Unencrypted Transient Model (Rev. B)
TPS62170 TINA-TI Transient Reference Design (Rev. A)
TPS62170 TINA-TI Transient Spice Model (Rev. A)
PMP22650 — GaN-based, 6.6-kW, bidirectional, onboard charger reference design
TIDA-01002 — Automotive 1MP Camera Module Reference Design with YUV422 Output, FPD-Link III and Power over Coax
TIDA-01004 — Automotive Camera Module Reference Design with 1MPixel Imager, Bayer Video Output & Power over Coax
TIDA-00421 — Automotive 1.3M Camera Module Reference Design with OV10640, DS90UB913A and Power over Coax
PMP30227 — Automotive Isolated 15V/4.5W Bias Power Supply Reference Design
TIDA-00262 — Optimized automotive 1-megapixel camera module design for uncompressed digital video over coax
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DSG) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.