A newer version of this product is available
Pin-for-pin with same functionality to the compared device
TLV62565
- 2.7-V to 5.5-V Input Voltage Range
- 1.5-MHz Typical Switching Frequency
- Output Current up to 1.5 A (Max)
- Adaptive On-Time Current Control
- Power Save Mode for Light Load Efficiency
- 50-µA Operating Quiescent Current
- Up to 95% Efficiency
- Over Current Protection
- 95% Maximum Duty Cycle
- Excellent AC and Transient Load Response
- Power Good Output, TLV62566
- Internal Soft Startup of 250 µs (Typ)
- Adjustable Output Voltage
- Thermal Shutdown Protection
- Portable Devices
- DSL Modems
- Hard Disk Drivers
- Set Top Box
- Tablet
All trademarks are the property of their respective owners.
The TLV62565/6 devices are synchronous step-down converters optimized for small solution size and high efficiency. The devices integrate switches capable of delivering an output current up to 1.5 A.
The devices are based on an adaptive on time with valley current mode control scheme. Typical operating frequency is 1.5 MHz at medium to heavy loads. The devices are optimized to achieve very low output voltage ripple even with small external components and feature an excellent load transient response.
During light load, the TLV62565/6 automatically enter into Power Save Mode at the lowest quiescent current (50 µA typ) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 1 µA.
The TLV62565/6 provide an adjustable output voltage via an external resistor divider. The output voltage start-up ramp is controlled by an internal soft start, typically 250 µs. Power sequencing is possible by configuring the Enable (TLV62565) and Power Good (TLV62566) pins. Other features like over current protection and over temperature protection are built-in. The TLV62565/6 devices are available in a SOT-23 5-pin package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module
TLV62565EVM-179 — TLV62565EVM-179 High Efficiency Step Down (Buck) Converter Evaluation Module
This EVM is designed to help the user easily evaluate and test the operation and functionality of the TLV62565. The EVM converts a 2.7-V to 5.5-V input voltage to a regulated 1.8-V output voltage that delivers 1.5A.
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
TIDA-01226 — Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology
TIDEP0020 — AM437x Discrete Power Reference Design
PMP40154 — USB Type-C™ and USB PD DRP Reference Design with HDMI Output
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.