TPSM82813
- Adjustable and synchronizable switching frequency of 1.8MHz to 4MHz
- Two package types available
- MagPack package (shields inductor and IC) 13-pin, < 2.0mm tall
- µSIL 14-pin, < 2.4mm tall
- Optimized for low EMI requirements
- Flip-chip die mount (no bond wires)
- Simplified layout through optimized pinout
- Spread spectrum clocking versions available
- Selectable forced PWM or PFM/PWM operation
- Output voltage accuracy ±1% (PWM operation)
- 2.75V to 6V input voltage range
- 0.6V to 5.5V output voltage range
- Adjustable soft start or tracking
- Power-good output with window comparator
- Precise ENABLE input allows
- User-defined undervoltage lockout
- Exact sequencing
- 100% duty cycle
- Output discharge
- 15µA typical quiescent current
- Excellent thermal performance
- –40°C to 125°C operating temperature range
- Pin-to-pin 6A version, 1.6mm tall: TPSM82816
- Create a custom design using the TPSM8281x with the WEBENCH® Power Designer
TPSM8281x is a family of pin-to-pin compatible, high-efficiency, and easy to use synchronous step-down DC/DC power modules with integrated inductors with output currents ranging from 1A up to 4A. The devices use a fixed-frequency peak current-mode control topology and support high power density requirements for telecommunication, test and measurement, and medical applications. Low resistance switches allow up to 4A continuous output current at high ambient temperatures. The switching frequency is adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock. In PFM/PWM mode, the TPSM8281x maintains high efficiency over the whole load range. The devices provide 1% output voltage accuracy in PWM mode, which eases designing precise power supplies. The SS/TR pin can be used to limit inrush current through a precise start-up ramp, or for sequencing by tracking the output voltage to an external voltage applied to this pin.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPSM82810EVM-089 — 4-A step-down converter with integrated inductor evaluation module
TPSM82813PEVM-062 — TPSM82813 evaluation module
TPSM82816EVM-089 — TPSM82816 evaluation module for 6-A step-down converter with integrated inductor
TPSM82813 PSpice Unencrypted Transient Model (Rev. B)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
QFN-FCMOD (VCA) | 13 | Ultra Librarian |
uSIP (SIL) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.