TPS62056
- High-Efficiency Synchronous Step-Down
Converter With up to 95% Efficiency - 12-µA Quiescent Current (Typical)
- 2.7-V to 10-V Operating Input Voltage Range
- Adjustable Output Voltage Range: 0.7 V to 6 V
- Fixed Output Voltage Options Available With
1.5 V, 1.8 V, and 3.3 V - Synchronizable to External Clock: Up to 1.2 MHz
- High-Efficiency Over a Wide Load Current Range
in Power-Save Mode - 100% Maximum Duty Cycle for Lowest Dropout
- Low-Noise Operation in Forced Fixed-
Frequency PWM Operation Mode - Internal Softstart
- Overtemperature and Overcurrent Protected
- Available in 10-Pin Micro-Small Outline
Package MSOP
The TPS6205x devices are a family of high-efficiency synchronous step-down DC-DC converters that are ideally suited for systems powered from a 1- or 2-cell Li-Ion battery or from a 3- to 5-cell NiCd, NiMH, or alkaline battery.
The TPS6205x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.2 MHz. For low noise operation, the converter can be programmed into forced-fixed frequency in PWM mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6205x devices are available in the 10-pin (DGS) micro-small outline package (MSOP) and operates over a free air temperature range of –40°C to 85°C.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62050EVM-234 — TPS62050 Evaluation Module
The TPS62050EVM-234 is an evaluation tool for the TPS62050 95% efficient, 800-mA inductive step-down converter in MSOP-10, which can supply voltages down to 0.7V from a 2.7-V to 10-V input. The TPS62050EVM-234 uses a TPS62050 adjustable output step-down converter and the appropriate feedback (...)
TPS62052EVM-234 — TPS62052 Evaluation Module
The TPS62052EVM-234 is an evaluation tool for the TPS62052 95% efficient, 800-mA inductive step-down converter in MSOP-10, which supplies a fixed voltage of 1.5V from a 2.7-V to 10-V input. The TPS62052EVM-234 uses a TPS62052 fixed output voltage step-down converter to provide a 1.5-V output (...)
SLVC148 — TPS6205x Low Battery Hysteresis Calculator - MathCAD
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
Power modules (integrated inductor)
AC/DC & DC/DC converters (integrated FET)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSSOP (DGS) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.