TPSM82821
-
1.1-mm profile MicroSiP™ power module
- CISPR 11 class B compliant
- Up to 95% efficiency
- 2.4-V to 5.5-V input voltage range
- 0.6-V to 4-V adjustable output voltage
- Fixed output voltages available: 1.2-V, 1.8-V, 2.5-V and 3.3-V
- 4-µA operating quiescent current
- DCS-control topology
- Power save mode option available for light load efficiency
-
Forced-PWM option available for CCM operation
- 100% duty cycle for lowest dropout
- Hiccup short circuit protection
- Output discharge
- Power good output with window comparator
- Integrated soft start-up
- Overtemperature protection
- PSPICE models available for: TPSM82821, TPSM82822 and TPSM82823
- 2.0-mm × 2.5-mm × 1.1-mm 10-pin µSiL package
- 12 mm2 total solution size (for the fixed output voltage versions)
The TPSM8282x device family consists of a 1-A, 2-A, and 3-A step-down converter MicroSiP™ power modules optimized for small solution size and high efficiency.
The power modules integrate a synchronous step-down converter and an inductor to simplify design, reduce external components and save PCB area. The TPSM8282x is available in two flavors. The first includes an automatically entered power save mode to maintain high efficiency down to very light loads for extending the system battery run-time. The second version, the TPSM8282xA, runs in forced-PWM maintaining a continuous conduction mode at all currents to minimize the output ripple. In PWM mode the converter operates with a nominal switching frequency of 4MHz.
In power save mode, the device operates with typically 4-µA quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation. The EN and PG pins, which support sequencing configurations, bring a flexible system design. An integrated soft start-up reduces the inrush current required from the input supply. Overtemperature protection and hiccup short circuit protection deliver a robust and reliable solution.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPSM82821EVM-080 — 1-A step-down converter with integrated inductor evaluation module
The TPSM82821EVM-080 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPSM82821 power module. The EVM converts a 2.4-V to 5.5-V input voltage to a 1.8-V regulated output voltage at up to 1-A of output current. The TPSM82821 (...)
TPSM82821 PSpice Unencrypted Transient Model (Rev. B)
TIDA-010936 — 48V/16A small form factor three-phase GaN inverter reference design for integrated motor drives
Accurate phase-current sensing (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
USIP (SIL) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.