A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS62130A-Q1
- DCS-Control™ topology
- Qualified for automotive applications
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- AEC-Q100 qualified with the following results:
- Device temperature grade: –40°C to 125°C operating junction temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Input voltage range: 3 to 17 V
- Adjustable output voltage from 0.9 to 6 V
- Pin-selectable output voltage (nominal, + 5%)
- Programmable soft start and tracking
- Seamless power save mode transition
- Quiescent current of 17 µA (typ.)
- Selectable operating frequency
- Power good output
- 100% Duty cycle mode
- Short circuit protection
- Overtemperature protection
- Pin-to-pin compatible with TPS62150A-Q1
- Available in a 3-mm × 3-mm, VQFN-16 package
- Create a custom design using the TPS62130A-Q1 with the WEBENCH® Power Designer
The TPS6213XA-Q1 devices are easy-to-use synchronous step-down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response as well as high output-voltage accuracy through the use of the DCS-Control™ topology.
With a wide operating input-voltage range of 3 to 17 V, the devices are ideally suited for systems powered from intermediate bus power rails. The devices support up to 3-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode). The output-voltage startup ramp is controlled by the soft-start pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable and open-drain power-good pins.
In power save mode, the devices show quiescent current of about 17 µA from VIN. Power save mode which is entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. In shutdown mode, the devices are turned off and shutdown current consumption is less than 2 µA. The devices are packaged in a 16-pin VQFN package measuring 3 × 3 mm (RGT).
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62130EVM-505 — Evaluation Module for TPS62130 a 3-A, synchronous, step-down converter in a 3x3-mm, 16-pin QFN
- Related Terms:
- Synchronous Step Down DC-DC Converter
- DC to DC Step Down Converter
- Buck DC DC Converter
The TPS62130EVM-505 (HPA505-001) uses the TPS62130 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. (...)
TPS62130A PSpice Unencrypted Transient Model (Rev. A)
TIDA-01412 — Power Supply Reference Design for Automotive Microcontroller in Gateway and Body Control Module
PMP9768 — Automotive eCall Power Supply Reference Design with High Intermediate Voltage
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGT) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.