A newer version of this product is available
Same functionality with different pin-out to the compared device
TLV62585
- Up to 95% efficiency
- Low RDS(ON) power switches 56 mΩ / 32 mΩ
- 2.5-V to 5.5-V input voltage range
- Adjustable output voltage from 0.6-V to VIN
- Power save mode for light load efficiency
- 100% duty cycle for lowest dropout
- 35-µA operating quiescent current
- 1.5-MHz typical switching frequency
- Short circuit protection (HICCUP)
- Output discharge
- Power good output
- Thermal shutdown protection
- Available in 2-mm × 2-mm QFN or 1.6-mm x 1.6-mm SOT563 package
- Create a custom design using the TLV62585 with the WEBENCH® Power Designer
The TLV62585 device is a high-frequency synchronous step-down converter optimized for compact solution size and high efficiency. The device integrates switches capable of delivering an output current up to 3 A. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode with typical 1.5-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 2 µA.
The internal compensation circuit allows a compact solution and small external components. An internal soft start circuit limits the inrush current during startup. Other features like short circuit protection, thermal shutdown protection, output discharge and power good are built-in.
The device is available in a 2-mm × 2-mm QFN or 1.6-mm x 1-6-mm SOT563 package.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLV62585EVM-824 — TLV62585 3A, High Efficiency Step-Down Converter Evaluation Module
The TLV62585EVM-824 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62585RWT step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 3-A output current. The (...)
TLV62585PEVM-030 — Buck Converter Evaluation Module
The TLV62585PEVM-030 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62585XDRL step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 3-A output current. The (...)
TLV62585 PSpice Unencrypted Transient Model (Rev. B)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-5X3 (DRL) | 6 | Ultra Librarian |
VQFN-HR (RWT) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.