Home Power management DC/DC power modules Power modules (integrated inductor)

TPS82130

ACTIVE

17-V input 3-A step-down converter module with integrated inductor

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPSM82903 ACTIVE 3-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor Higher efficiency with lower IQ and improved Vref accuracy.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Vout (min) (V) 0.9 Vout (max) (V) 6 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200 Features Enable, Light Load Efficiency, Output discharge, Power good, Tracking Control mode Constant on-time (COT), DCS-Control Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Vout (min) (V) 0.9 Vout (max) (V) 6 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200 Features Enable, Light Load Efficiency, Output discharge, Power good, Tracking Control mode Constant on-time (COT), DCS-Control Duty cycle (max) (%) 100
uSIP (SIL) 8 8.4 mm² 3 x 2.8
  • 3-mm × 2.8-mm × 1.5-mm MicroSiP package
  • 3-V to 17-V input range
  • 3-A continuous output current
  • DCS-Control topology
  • Power save mode for light-load efficiency
  • 20-µA operating quiescent current
  • 0.9-V to 6-V adjustable output voltage
  • 100% duty cycle for lowest dropout
  • Power-good output
  • Programmable soft start-up with tracking
  • Thermal shutdown protection
  • –40°C to 125°C operating temperature range
  • Mandarin data sheet available
  • Create a custom design using the TPS82130 with the WEBENCH Power Designer
  • 3-mm × 2.8-mm × 1.5-mm MicroSiP package
  • 3-V to 17-V input range
  • 3-A continuous output current
  • DCS-Control topology
  • Power save mode for light-load efficiency
  • 20-µA operating quiescent current
  • 0.9-V to 6-V adjustable output voltage
  • 100% duty cycle for lowest dropout
  • Power-good output
  • Programmable soft start-up with tracking
  • Thermal shutdown protection
  • –40°C to 125°C operating temperature range
  • Mandarin data sheet available
  • Create a custom design using the TPS82130 with the WEBENCH Power Designer

The TPS82130 is a 17-V input 3-A step-down converter MicroSiP power module optimized for small solution size and high efficiency. The module integrates a synchronous step-down converter and an inductor to simplify design, reduce external components, and save PCB area. The low profile and compact solution is suitable for automated assembly by standard surface mount equipment.

To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 2 MHz and automatically enters power save mode operation at light load currents. In power save mode, the device operates with 20-µA (typical) quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation.

The TPS82130 is a 17-V input 3-A step-down converter MicroSiP power module optimized for small solution size and high efficiency. The module integrates a synchronous step-down converter and an inductor to simplify design, reduce external components, and save PCB area. The low profile and compact solution is suitable for automated assembly by standard surface mount equipment.

To maximize efficiency, the converter operates in PWM mode with a nominal switching frequency of 2 MHz and automatically enters power save mode operation at light load currents. In power save mode, the device operates with 20-µA (typical) quiescent current. Using the DCS-Control topology, the device achieves excellent load transient performance and accurate output voltage regulation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS82140 ACTIVE 17V Input 2A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor This product is a pin-compatible 17-V power module with lower output current (2 A).
TPS82150 ACTIVE 17V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor This product is a pin-compatible 17-V power module with lower output current (1 A).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 34
Type Title Date
* Data sheet TPS82130 17-V Input 3-A Step-Down Converter MicroSiP Power Module with Integrated Inductor datasheet (Rev. F) PDF | HTML 30 Jan 2023
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Application note Detailed Comparison Between TPSM82903 and TPS82130 PDF | HTML 31 Mar 2022
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 16 Jun 2021
EVM User's guide TPS8213x Power Module Evaluation Module User's Guide (Rev. C) PDF | HTML 11 May 2021
Application note Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications (Rev. B) PDF | HTML 29 Apr 2021
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power 22 Mar 2021
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note DC/DC Point-of-load Power Solutions for Wired Networking Switch Systems 11 Dec 2018
Application note Solve Point-of-Load Power Design Challenges: Single Board Computer Applications 24 Aug 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Technical article How to modify a step-down converter to the inverting buck-boost topology PDF | HTML 17 May 2018
Technical article Shrink module size with Flip Chip On Lead (FCOL) package technology PDF | HTML 20 Apr 2018
Technical article Understanding and improving the thermal performance of a power module PDF | HTML 12 Feb 2018
Technical article An easy power-module reference design for RF data converter negative voltages PDF | HTML 11 Oct 2017
Technical article Decoding power module derating curves PDF | HTML 11 Aug 2017
White paper Benefits and trade-offs of various power-module package options 02 Aug 2017
Analog Design Journal Improving the thermal performance of a MicroSiP(TM) power module 24 Jul 2017
Application note Feedforward Capacitor to Improve Stability and Bandwidth of TPS621/821-Family (Rev. A) 28 Jun 2017
Application note Sequencing and Tracking With the TPS621-Family and TPS821-Family (Rev. A) 28 Jun 2017
Application note Step-Down LED Driver With Dimming With the TPS621-Family and TPS821-Family (Rev. A) 28 Jun 2017
Technical article Don’t power your FPGA like this! PDF | HTML 03 Nov 2016
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Technical article A smaller step-down power module for communications equipment systems PDF | HTML 23 Jun 2016
Analog Design Journal Adjusting the soft-start time of an integrated power module 26 Apr 2016
White paper SiP Power Modules White Paper 26 Jan 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS82130EVM-720 — TPS82130 evaluation module 17-V input 3-A step-down converter with integrated inductor

The TPS82130EVM-720 is designed to help the user easily evaluate and test the operation and functionality of the TPS82130 power module. The EVM converts a 3-V to 17-V input voltage to a 1.8-V regulated output voltage at up to 3A of output current. The TPS82130 includes the IC and inductor to (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS82130 PSpice Unencrypted Transient Model (Rev. D)

SLVMBG8D.ZIP (180 KB) - PSpice Model
Simulation model

TPS82130 TINA-TI Inverting Buck-Boost Startup Transient Model

SLVMDE6.TSC (501 KB) - TINA-TI Spice Model
Simulation model

TPS82130 TINA-TI Inverting Buck-Boost Steady State Transient Model

SLVMDE7.TSC (486 KB) - TINA-TI Spice Model
Simulation model

TPS82130 TINA-TI Startup Transient Model

SLVMDE4.TSC (502 KB) - TINA-TI Spice Model
Simulation model

TPS82130 TINA-TI Steady State Transient Model

SLVMDE5.TSC (521 KB) - TINA-TI Spice Model
Calculation tool

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43608 8-bit, 8-channel, I2C, voltage-output DAC in tiny QFN package DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53608 10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package
Power modules (integrated inductor)
TPS82084 2-A, High-efficiency step-down converter module with integrated inductor TPS82085 3A, High-Efficiency Step-Down Converter Module with Integrated Inductor TPS82130 17-V input 3-A step-down converter module with integrated inductor TPS82140 17V Input 2A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor TPS82150 17V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor TPSM82810 2.75-V to 6-V, 4-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package TPSM82813 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking TPSM82821 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package TPSM82822 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package
AC/DC & DC/DC converters (integrated FET)
TLV62065 3MHz 2A Step Down Converter in 2x2 SON Package TLV62080 1.2A High Efficient Step Down Converter in 2x2mm SON Package TLV62084 2A High Efficient Step Down Converter in 2x2mm SON Package TLV62084A 2A High Efficient Step Down Converter in 2x2mm SON Package TLV62085 3-A High Efficiency Step-Down Converter in 2x2 QFN TLV62090 3A High Efficiency Step Down Converter in 3x3mm QFN Package TLV62095 4A Synchronous Step Down Converter with DCS Control TLV62130 3-17V 3A Step-Down Converter in 3x3 QFN Package TLV62130A 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package TLV62150 4-17V 1A Step-Down Converter with DCS-Control™ TLV62150A 4-17V, 1A STEP-DOWN CONVERTER with DCS-Control in 3x3 QFN Package TLV62565 1.5A Buck Converter in SOT23 Package TLV62566 1.5A Buck Converter with Power Good, in SOT23 Package TLV62568 2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package TLV62568A 2.5V-5.5V input, 1A high efficiency step-down buck converter with forced PWM in small SOT563 package TLV62569 2.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package TLV62569A 2A High Efficiency Step-down Buck Converter with forced PWM in SOT Package TLV62585 2.5V-5.5V input, 3-A high efficiency step-down converter in 2x2 QFN or SOT563 package TPS62000 Adjustable, 600-mA, 95% Efficient Step-Down Converter TPS62000-HT High Temperature High-Efficiency Step-Down Low Power DC-DC Converter TPS62020 Adjustable, 600-mA, 95% Efficient Step-Down Converter, 18uA, MSOP-10 TPS62040 Adjustable, 1.2-A, 95% efficient step-down converter, 18 uA, MSOP-10 and QFN TPS62050 Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62056 3.3-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62060 3MHz, 1.6A Step-Down Converter in 2x2 SON Package TPS62065 3MHz, 2A Step-Down Converter in 2x2 SON Package TPS62065-Q1 3MHz, 2A Automotive Step-Down Converter in 2x2 SON Package TPS62067 3MHz, 2A Step-Down Converter in 2x2 SON Package TPS62067-Q1 Automotive 3-MHz 2-A step-down converter in 2×2 SON package TPS62080 1.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout TPS62080A 1.2A High Efficient Step Down Converter in 2x2mm SON Package TPS62085 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package TPS62088 2.4-V to 5.5-V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP TPS62090 3A, 6V input, up to 97% efficiency, Synchronous Step Down Converter with DCS™ Control TPS62090-Q1 Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter TPS62095 4A Synchronous Step Down Converter with DCS Control TPS62097 2-A Step Down Converter with Selectable Switching Frequency in HotRod package TPS62097-Q1 2A Automotive Step-Down Converter in 3x3 QFN With Wettable Flanks TPS62100 Multimode 300kHz Synchronous Buck Converter with Adjustable Output TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 TPS62110-EP Enhanced Product 17 V, 1.5 A Synchronous Step-Down Converter TPS62110-HT High Temperature 17-V, 1.5-A, Synchronous Step-Down Converter TPS62110-Q1 Automotive 3V to 17V, 1.5A Buck Converter in QFN-16 package TPS62113 1.5-A, 17-Vin Step-Down Converter with LBI function in QFN-16 TPS62120 15V, 75mA, 96% efficiency Step-Down Converter with DCS-Control TPS62122 15V, 75mA, 96% efficiency Step-Down Converter TPS62125 3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis TPS62130 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package TPS62130A 3-V to 17-V, 3-A step-down converter with DCS-control in 3x3 QFN package TPS62130A-Q1 TPS62130A-Q1 3 to 17-V 3-A Automotive Step-Down Converter in 3 × 3 QFN Package TPS62135 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62136 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62140 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62140A 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62147 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62148 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62150 3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62150A 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package TPS62150A-Q1 TPS62150A-Q1 3 to 17-V 1-A AUTOMOTIVE Step-Down Converter in 3 × 3 QFN Package TPS62160 3V-17V 1A Step-Down Converters with DCS-Control™ TPS62160-Q1 3V-17V 1A Automotive Step-Down Converters in 2x2SON TPS62170 3–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package TPS62170-Q1 3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package TPS62175 28V, 0.5A Step-Down Converter with SNOOZE Mode TPS62180 4-V to 15-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start TPS62184 4-V to 17-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 TPS62220 Adjustable, 400-mA, 95% Efficient Step-Down Converter, 15uA, ThinSOT-23 TPS62240 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package TPS62250 2.25MHz, 1A Peak Current Limited Step-Down Converter TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package TPS62260-Q1 Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter in 2x2mm SON/TSOT23 Package TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package TPS62290-Q1 Automotive 2.3V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON/TSOT23 Package TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN TPS62400-Q1 Automotive Catalog Dual, Adjustable, 400mA & 600mA, 2.25MHz Step-Down Converter w/ 1-Wire Interface TPS62410 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN TPS62410-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (800mA/800mA) Buck Converter TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN TPS62420-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (1A/600mA) Buck Converter with 1-Wire Interface TPS62480 6A, 2.4V-5.5V input, Synchronous step-down converter with PG Output, Adjust. Soft-start and Optional TPS62510 Adjustable, 96% Efficiency, 1.5A Buck Converter for low input voltages TPS62560 2.25MHz 600mA Step-Down Converter in 2x2mm SON Package TPS62561 2.25MHz 600mA Step-Down Converter in TSOT23 Package TPS62590 2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package TPS62590-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON Package TPS62750 2.25MHz, Step-Down Converter w/ Programmable Input Current Limits for USB powered Applications TPS62751 2.25MHz, Step-Down Converter w/ Programmble Input Current Limits for USB powered Applications TPS62770 Tiny Single-chip Dual Solution with 360nA Iq Buck and up to 15V Boost in WCSP TPS62810-Q1 Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package TPS62810M 2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature TPS62821 2.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package TPS62822 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package TPS62823 2.4-V to 5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package TPS62825 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN TPS62826 2.4-V-5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm VSON-HR package TPS62827 2.5-V to 5.5-V input, 4-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
Gerber file

PWR720 Gerber

SLVC656.ZIP (296 KB)
Reference designs

TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01405 — 3V to 15.2V Input, 2A, –1.8V Inverting Power Module Reference Design for up to 125°C

The TIDA-01405 design demonstrates an inverting power module (voltage inverter) to generate a –1.8V rail at up to 2A of current from a 3V to 15.2V input voltage. Such a negative voltage is required for many communications equipment systems as well as industrial equipment, such as test and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01457 — 3- to 11.5-VIN, –5-VOUT, 1.5-A Inverting Power Module Reference Design for Small, Low-Noise Systems

This small and simple, low-noise inverting power module design (voltage inverter) cleanly supports a –5-V output voltage at up to 1.5 A of current from a 3- to 11.5-V input. Featuring TI’s TPS82130 MicroSiP™ power module step-down converter in an inverting buck-boost topology, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems

This high speed multi-channel data capture reference design enables optimum system performance. System designers needs to consider critical design parameters like clock jitter and skew for high speed multi-channel clock generation, which affects overall system SNR, SFDR, channel to channel skew (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01028 — 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer

This reference design provides a practical example of interleaved RF-sampling analog-to-digital converters (ADCs) to achieve a 12.8-GSPS sampling rate. This is done by time interleaving two RF-sampling ADCs. Interleaving requires a phase shift between the ADCs, which this reference design achieves (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers

This reference design describes a 20.8 GSPS sampling system using RF sampling analog-to-digital converters (ADCs) in time interleaved configuration. Time interleaving method is a proven and traditional way of increasing sample rate, however, matching individual ADCs offset, gain and sampling time (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21254 — 160-A, four-phase reference design with integrated FET controller

This reference design is for powering high current, low voltage ASICs and FPGAs from a 5-V or 12-V rail.  The design is optimized for high-density and supports PMBus with current, voltage and temperature telemetry, if desired.  A test report is included.
Test report: PDF
Schematic: PDF
Reference designs

PMP21814 — 4-Phase, 160-A synchronous buck converter reference design for communications processor power

This reference design uses four TPS546D24A converters with integrated MOSFETs to support a full load of 160A at a 0.9V output. The system operates at a switching frequency of 650 kHz and has a PMBus interface that can be used to configure key converter parameters, including internal compensation. (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-010122 — Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems

This reference design addresses synchronization design challenges associated with emerging 5G adapted applications like massive multiple input multiple output (mMIMO), phase array radar and communication payload. The typical RF front end contains antenna, low-noise amplifier (LNA), mixer, local (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
uSIP (SIL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos