TPS62080
1.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout
TPS62080
- DCS-Control™ Architecture for Fast Transient Regulation
- Snooze Mode for 6.5-µA Ultra Low Quiescent Current
- 2.3-V to 6-V Input Voltage Range
- 100% Duty Cycle for Lowest Dropout
- Power Save Mode for Light-Load Efficiency
- Output Discharge Function
- Short-Circuit Protection
- Power-Good Output
- Thermal Shutdown
- Available in 2-mm × 2-mm 8-Pin WSON Package
The TPS6208x devices are a family of high frequency synchronous step down converters. With an input voltage range of 2.3 V to 6 V, common battery technologies are supported. Alternatively, the device can be used for low voltage system power rails.
The TPS6208x focuses on high efficiency step-down conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. To maintain high efficiency at very low load or no load currents, a Snooze Mode with an ultra-low quiescent current is implemented. This function, enabled by the MODE pin, increases the run-time of battery driven applications and keeps the standby current at its lowest level to meet green energy standards targeting a low stand-by current.
To address the requirements of system power rails, the internal loop compensation allows a large selection of external output capacitor values in excess of 100 µF. With its DCS-Control™ architecture, excellent load transient performance and output voltage regulation accuracy is achieved. The device is available in 2-mm × 2-mm WSON package with Thermal PAD.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62080EVM-641 — 1.2-A, High-Efficiency, Step-Down Converter Evaluation Module
The TPS62080EVM-641 is an evaluation module (EVM) for TPS62080. 1.2-A, High-Efficiency, Step-Down Converter. The TPS6208x focuses on high-efficiency, step-down conversion over a wide output current range. At medium-to-heavy loads, the converter operates in PWM mode and automatically enters PFM or (...)
TPS62080 PSpice Unencrypted Transient Model (Rev. B)
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
TIDA-00499 — Transient and Digital Fault Recorder AFE Using Differential Amplifiers and HS ADC Reference Design
TIDM-MINI-DC — Data Concentrator Reference Design for Smaller AMI Networks Reduces Infrastructure Cost
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DSG) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.