TPS62088
- DCS-Control topology
- Up to 95% efficiency
- 26mΩ and 26mΩ internal power MOSFETs
- 2.4V to 5.5V input voltage range
- 4µA operating quiescent current
- 1% output voltage accuracy
- 4MHz switching frequency
- Power save mode for light-load efficiency
- A forced-PWM version for CCM operation
- 100% duty cycle for lowest dropout
- Active output discharge
- Power-good output
- Thermal shutdown protection
- Hiccup short-circuit protection
- Available in 6-pin WCSP and PowerWCSP with 0.4mm pitch
- 0.3mm tall YWC package supports embedded systems
- Supports 12mm2 design size
- Supports < 0.6mm height design
- Create a custom design using the TPS62088 with the WEBENCH Power Designer
The TPS6208xx device family is a high-frequency, synchronous step-down converter designed for small design size and high efficiency. With an input voltage range of 2.4V to 5.5V, common battery technologies are supported. At medium to heavy loads, the converter operates in PWM mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load current range. The forced PWM version of the device maintains a CCM operation across any load. The 4MHz switching frequency allows the device to use small external components. Together with DCS-control architecture, excellent load transient performance, and output voltage regulation accuracy are achieved. Other features like overcurrent protection, thermal shutdown protection, active output discharge, and power good are built in. The device is available in a 6-pin WCSP package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62088EVM-814 — TPS62088 3A Step-Down Converter Evaluation Module
TPS62088YWCEVM-084 — Tiny chip scale package 3-A, step-down converter with 1% output accuracy evaluation module
The TPS62088YWC evaluation module (EVM) facilitates the evaluation of the TPS62088 3-A, step-down converter with DCS-Control in a tiny 1.2-mm by 0.8-mm WCSP package with 0.3-mm pitch. The EVM outputs a 1.8-V output voltage with 1% accuracy from input voltages between 2.4 V and 5.5 V with a maximum (...)
TPS62088 PSpice Unencrypted Transient Model (Rev. D)
TIDA-050044 — Small, efficient power supply reference design for M.2 form factor SSD
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFP) | 6 | Ultra Librarian |
POWERWCSP (YWC) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.