TPS62590-Q1
Automotive 2.5V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON Package
A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS62590-Q1
- Qualified for Automotive Applications
- Output Current up to 1000 mA
- Input Voltage Range from 2.5 V to 6 V
- High Efficiency Step Down Converter
- Output Voltage Accuracy in PWM mode ±2.5%
- Typical 15-µA Quiescent Current
- 2.25 MHz Fixed Frequency Operation
- Power Save Mode at Light Load Currents
- 100% Duty Cycle for Lowest Dropout
The TPS62590-Q1 device is a high-efficiency synchronous step-down converter, optimized for space constrained applications and very low quiescent current requirements. It provides up to 1000-mA output current from preregulated low voltage rails and consumes 15 µA (typical) in power-save mode.
With an input voltage range of 2.5 V to 6 V and an output voltage accuracy of 2.5%, the device is targeted to power a large variety of automotive applications.
The TPS62590-Q1 family operates at a 2.25-MHz fixed switching frequency and enters a power-save mode at light load currents to maintain a high efficiency over the entire load current range.
The power-save mode is optimized for low output-voltage ripple. For low-noise applications, the device can be forced into fixed-frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS62590-Q1 allows the use of small inductors and capacitors to achieve a small solution size.
The TPS62590-Q1 is available in a 2-mm × 2-mm 6-pin SON package with a thermal pad for improved thermal performance.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62590EVM-454 — TPS62590EVM-454 Evaluation Module
TPS62590 TINA-TI Transient Reference Design
TPS62590 Unencrypted PSpice Transient Model Package (Rev. A)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DRV) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.