TPS62120
- Wide Input Voltage Range: 2 V to 15 V
- Up to 96% Efficiency
- Power Save Mode With 11-µA Quiescent Current
- Output Current 75 mA
- Output Voltage Range: 1.2 V to 5.5 V
- Up to 800-kHz Switch Frequency
- Synchronous Converter, No External Rectifier
- Low Output Ripple Voltage
- 100% Duty Cycle for Lowest Dropout
- Small SOT 8-Pin (TPS62120) and 2-mm × 2-mm
DFN 6-Pin (TPS62122) Package - Internal Soft Start
- Power Good Open Drain Output (TPS62120)
- Open-Drain Output for Output Discharge
(TPS62120) - 2.5-V Rising and 1.85-V Falling UVLO Thresholds
The TPS6212x device is a highly efficient synchronous step-down DC-DC converter optimized for low-power applications. The device supports up to 75-mA output current and allows the use of tiny external inductors and capacitors.
The wide operating input voltage range of 2 V to 15 V supports energy harvesting, battery powered and as well 9-V or 12-V line powered applications.
With its advanced hysteretic control scheme, the converter provides power save mode operation. At light loads the converter operates in pulse frequency modulation (PFM) mode and transitions automatically in pulse width modulation (PWM) mode at higher load currents. The power save mode maintains high efficiency over the entire load current range. The hysteretic control scheme is optimized for low output ripple voltage in PFM mode in order to reduce output noise to a minimum. The device consumes only 10-µA quiescent current from VIN in PFM mode operation.
In shutdown mode, the device is turned off.
An open-drain power good output is available in the TPS62120 and indicates once the output voltage is in regulation.
The TPS62120 has an additional SGND pin which is connected to GND during shutdown mode. This output can be used to discharge the output capacitor.
The TPS6212x operates over an free air temperature range of 40°C to 85°C. The TPS62120 is available in a small 8-pin SOT-23 package and the TPS62122 in a 2 mm × 2 mm 6-pin DFN package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62120EVM-640 — TPS62120 Evaluation Module
The TPS62120EVM-640 is a fully assembled and tested platform for evaluating the operation andperformance of the TPS62120 converter. The TPS62120EVM-640 has an input voltage range from 2.0 V up to 15 V, and the output voltage is adjustable with an external feedback divider network in the range of (...)
TPS62120 PSpice Unencrypted Transient Model (Rev. A)
TPS62120 TINA-TI Transient Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DCN) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.