TPS62120EVM-640

TPS62120 Evaluation Module

TPS62120EVM-640

Order now

Overview

The TPS62120EVM-640 is a fully assembled and tested platform for evaluating the operation andperformance of the TPS62120 converter. The TPS62120EVM-640 has an input voltage range from 2.0 V up to 15 V, and the output voltage is adjustable with an external feedback divider network in the range of 1.2 V to 5.5 V. The maximum output current of the EVM circuit is 75 mA

Features
  • High input voltage range: 2.0 V up to 15 V
  • Adjustable output voltage: 1.2 V up to 5.5 V
  • Up to 75-mA output current
  • Up to 800-kHz switching frequency
AC/DC & DC/DC converters (integrated FET)
TPS62120 15V, 75mA, 96% efficiency Step-Down Converter with DCS-Control
Download View video with transcript Video

Order & start development

Evaluation board

TPS62120EVM-640 — TPS62120 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS62120 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 10 Jun 2021
Certificate TPS62120EVM-640 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS6212x 15-V, 75-mA Highly Efficient Buck Converter datasheet (Rev. A) PDF | HTML 31 Jul 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos