A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS62160-Q1
- DCS-Control™ topology
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade: –40°C to 125°C operating junction temperature range
- Device HBM ESD classification level H2
- Device CDM ESD classification level C4B
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- Input voltage range: 3 V to 17 V
- Up to 1-A output current
- Adjustable output voltage from 0.9 V to 6 V
- Fixed output voltage versions
- Seamless power save mode transition
- Typically 17-µA quiescent current
- Power-good output
- 100% Duty cycle mode
- Short circuit protection
- Overtemperature protection
- Pin-to-pin compatible with TPS62170-Q1
- Available in a 2-mm × 2-mm WSON-8 package
The TPS6216x-Q1 are easy to use synchronous step down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by using the DCS-Control™ topology.
With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 1-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).
Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.
In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.
The devices are available in adjustable and fixed output voltage versions and are packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS62160EVM-627 — Evaluation Module for TPS62160 a 1-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON
The TPS62160EVM-627 (HPA627-001) uses the TPS62160 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. The TPS62160 is a 1-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON package. Both fixed and (...)
TPS62160 PSpice Unencrypted Transient Model (Rev. B)
TPS62160 TINA-TI Transient Reference Design (Rev. A)
TPS62160 TINA-TI Transient Spice Model (Rev. A)
TIDA-00455 — Automotive ADAS Reference Design for Four Camera Hub with Integrated ISP and DVP Outputs
TIDA-01491 — Automotive Camera PMIC Power Supply Reference Design with Power Over Coax Filter
PMP40690 — 4-kW interleaved CCM totem pole bridgeless PFC reference design using C2000™ MCU and GaN
PMP20396 — 400V Input, 50W Output Multiple-Output Bias Supply Reference Design
TIDA-01323 — ADAS multi-sensor hub reference design with quad 4-Gbps FPD-Link III, dual CSI-2 output, and PoC
TIDA-01005 — Automotive ADAS Reference Design for Four Camera Hub with MIPI CSI-2 Output
PMP9758 — Low Noise CMOS Camera Supply Reference Design
PMP9768 — Automotive eCall Power Supply Reference Design with High Intermediate Voltage
TIDA-00271 — ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DSG) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.