D3-3P-DESIGNCORE-CAMERA
Overview
D3 Embedded’s DesignCore® camera modules are compatible with multiple TI ADAS processors such as TDA4.
The rugged PRO versions meet IP67 dust and waterproof standards and feature automotive grade image sensors to AEC-Q100 Grade 2 (-40°C to +105°C temperature range).
Features
Camera features:
- FPD-Link III and IV connectivity support
- High-dynamic range (HDR)
- LED flicker mitigation (LFM)
- Frame sync to enable multi-camera systems
- Pre-configured drivers and baseline image calibration
- Fine-tuning for customer specific use cases available
- Camera customization and ODM services available
FPD-Link SerDes
AC/DC & DC/DC converters (integrated FET)
Linear & low-dropout (LDO) regulators
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.