The TPSM8281xPEVM-062 evaluation modules (EVM) facilitate the evaluation of the TPSM82813 and TPSM82816, 3A and 6A pin-to-pin compatible step-down power modules with frequency synchronization in a 2.5mm × 3mm × 1.95mm MagPack™ package. The EVMs provide a 1.8V output voltage with 1% accuracy for input voltages up to 6V.