TPSM82810EVM-089

4-A step-down converter with integrated inductor evaluation module

TPSM82810EVM-089

Order now

Overview

The TPSM82810EVM-089 evaluation module (EVM) facilitates the evaluation of the TPSM82810, a 4-A pin-to-pin compatible step-down power module with frequency synchronization in a 3-mm × 4-mm x 2.4-mm MicroSiP package. The EVM provides a 1.8-V output voltage with 1% accuracy for input voltages from 2.75 V to 6 V.

Features
  • 4-A output current power module with integrated inductor
  • 3 mm x 4 mm power module provides 60-mm² total solution size
  • 2.4-mm height
  • 2.75-V to 6-V input voltage range
  • Synchronizable to an external clock
Power modules (integrated inductor)
TPSM82810 2.75-V to 6-V, 4-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package TPSM82813 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking
Download View video with transcript Video

Order & start development

Evaluation board

TPSM82810EVM-089 — 4-A step-down converter with integrated inductor evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLUC713.ZIP (450 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM8281xEVM-089 Evaluation Module (Rev. A) PDF | HTML 09 Dec 2022
Certificate TPSM82810EVM-089 EU Declaration of Conformity (DoC) 20 Apr 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos