The TPSM8281xEVM-089 evaluation module (EVM) facilitates the evaluation of the TPSM82816, a 6-A pin-to-pin compatible step-down power module with frequency synchronization in a 3-mm × 4-mm × 1.6-mm MicroSiP™ package and the TPSM82810, a 4-A pin-to-pin compatible step-down power module with frequency synchronization in a 3-mm × 4-mm × 2.4-mm MicroSiP package. The EVMs provide a 1.8-V output voltage with 1% accuracy for input voltages up to 6 V. The TPSM8281x is a high-efficiency and small solution for point-of-load (POL) power in applications such as optical modules, test and measurement, patient monitoring and diagnostics, wireless infrastructure, and ruggedized communication.
MicroSiP™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPSM82810SILR and TPSM82816SIER are synchronous, step-down converter power modules that support frequency synchronization in a small 3-mm × 4-mm µSiP package. The TPSM82810 is 2.4-mm tall and supports 4 A of output current. The TPSM82816 is 1.6-mm tall and supports 6 A of output current.
Table 1-1 provides a summary of the TPSM8281xEVM-089 performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | TPSM82810EVM-089 | 2.75 |
5 |
6 | V |
TPSM82816EVM-089 |
2.7 |
5 |
6 |
V |
|
Output voltage setpoint | 1.8 | V | |||
Output current | TPSM82810EVM-089 |
0 |
4 |
A |
|
TPSM82816EVM-089 | 0 | 6 | A |