The TIDA-01002 Reference Design provides uncompressed, 1 Megapixel, HDR, YUV422 video for use in ADAS and infotainment systems. It uses TIs FPD-Link III SerDes technology and the ON Semiconductor® AS0140AT CMOS Imager to transmit video data, bidirectional control signals and power all over a single coax cable. This design can be used for a surround view systems and rear view camera or as a replacement for analog or Ethernet cameras.
Features
- Module outputs YUV422 720p up to 30fps
- Space optimized design fits on a single PCB 20x20mm
- Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics