SNOSDG3 December 2024 LM74681
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN1 | I | Bridge rectifier input 1. Connect to top side MOSFET Q1 source and bottom side MOSFET Q4 drain. |
2 | TG1 | O | Top side MOSFET gate drive 1. |
3 | N.C. | — | No connection. |
4 | BG1 | O | Bottom side MOSFET gate drive 1. |
5 | BG2 | O | Bottom side MOSFET gate drive 2. |
6 | GND | G | Device ground. Connect to bottom side MOSFETs Q3 and Q4 source and output ground. |
7 | EN | I | Enable pin. Can be connected to OUTP for always ON operation. |
8 | OUTP | I | Bridge rectifier output. Connect to top side MOSFETs Q1 and Q2 drain. Connect a minimum of 0.1µF between OUTP and GND close to the IC. |
9 | D.N.C. | — | No connection. Do not connect externally. |
10 | N.C. | — | No connection. |
11 | TG2 | O | Top side MOSFET gate drive 2. |
12 | IN2 | I | Bridge rectifier input 2. Connect to top side MOSFET Q2 source and bottom side MOSFET Q3 drain. |