NEW

LM74681

ACTIVE

100V Ideal diode bridge controller for PoE powered applications

alarmNotifications Order now

Product details

Vin (min) (V) 30 Vin (max) (V) 90 Number of channels 4 Features Enable, Full bridge diode rectifier controller, Linear control, Reverse current blocking, Reverse polarity protection, Under voltage lock out Iq (typ) (mA) 0.27 Iq (max) (mA) 0.45 FET External single FET IGate source (typ) (µA) 160 IGate sink (typ) (mA) 100 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -1 Design support EVM Rating Catalog VGS (max) (V) 14 Shutdown current (ISD) (mA) (A) 0.0000382 Device type Ideal diode bridge controller Product type Ideal diode controller
Vin (min) (V) 30 Vin (max) (V) 90 Number of channels 4 Features Enable, Full bridge diode rectifier controller, Linear control, Reverse current blocking, Reverse polarity protection, Under voltage lock out Iq (typ) (mA) 0.27 Iq (max) (mA) 0.45 FET External single FET IGate source (typ) (µA) 160 IGate sink (typ) (mA) 100 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -1 Design support EVM Rating Catalog VGS (max) (V) 14 Shutdown current (ISD) (mA) (A) 0.0000382 Device type Ideal diode bridge controller Product type Ideal diode controller
WSON (DRR) 12 9 mm² 3 x 3
  • Input operating voltage range: 30V to 90V
    • 100V absolute maximum
  • 4× integrated gate drive control
  • 165µA gate pull-up strength
  • 100mA gate pull-down strength
  • Ultra-low quiescent current of 0.27µA during detection and classification phase (VIN1-IN2 < 23V)
  • Linear gate regulation control for supply ORing applications
    • VTG_REG = 11mV
  • Enable pin for user controlled device on/off function
  • –40°C to 125°C operating junction temperature range
  • Small footprint: 3mm × 3mm WSON-12
    • Meets IPC-9592 spacing rules
  • Input operating voltage range: 30V to 90V
    • 100V absolute maximum
  • 4× integrated gate drive control
  • 165µA gate pull-up strength
  • 100mA gate pull-down strength
  • Ultra-low quiescent current of 0.27µA during detection and classification phase (VIN1-IN2 < 23V)
  • Linear gate regulation control for supply ORing applications
    • VTG_REG = 11mV
  • Enable pin for user controlled device on/off function
  • –40°C to 125°C operating junction temperature range
  • Small footprint: 3mm × 3mm WSON-12
    • Meets IPC-9592 spacing rules
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW LM74680 ACTIVE 100V Ideal diode bridge controller for low loss rectification Wider voltage range to support 24Vac applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM74681 100V Ideal Diode Bridge Controller for PoE Powered Applications datasheet PDF | HTML 27 Dec 2024
EVM User's guide LM74681 Evaluation Module (EVM) User's Guide PDF | HTML 04 Dec 2024
Certificate LM74681EVM EU Declaration of Conformity (DoC) 31 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74681EVM — LM74681 evaluation module

The LM74681 evaluation module (EVM) helps designers evaluate the operation and performance of the LM74681 ideal diode bridge controller (12-pin DRR package). This EVM demonstrates how an N-channel power MOSFET driven by LM74681 can emulate a very low forward voltage diode and helps powering up (...)
User guide: PDF | HTML
Simulation model

LM74681 PSPICE Model

SNOM807.ZIP (349 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos