Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LM74681 100V Ideal Diode Bridge Controller for PoE Powered Applications
1 Features
- Input operating voltage range: 30V to 90V
- 4× integrated gate drive control
- 165μA gate pull-up strength
- 100mA gate pull-down strength
- Ultra-low quiescent current of 0.27μA during detection and classification phase
(VIN1-IN2 < 23V)
- Linear gate regulation control for supply ORing applications
- Enable pin for user controlled device on/off
function
- –40°C to 125°C operating junction temperature
range
- Small footprint: 3mm × 3mm WSON-12
- Meets IPC-9592 spacing rules