SNIS207 December 2018 LM95071-Q1
PRODUCTION DATA.
The LM95071-Q1 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23. The host can query the LM95071-Q1 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.
The LM95071-Q1 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.
The 2.4-V to 5.5-V supply voltage range, fast conversion rate, low supply current, and simple SPI interface of the LM95071-Q1 make it ideal for a wide range of applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM95071-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |