A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMP127-Q1 ACTIVE Automotive ±0.8°C SPI temperature sensor with 175°C operation Improved accuracy and extended temperature up to 175°C

Product details

Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2.4 Interface type SPI Supply voltage (max) (V) 5.5 Supply current (max) (µA) 520 Temp resolution (max) (Bits) 14 Remote channels (#) 0 Rating Automotive
Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2.4 Interface type SPI Supply voltage (max) (V) 5.5 Supply current (max) (µA) 520 Temp resolution (max) (Bits) 14 Remote channels (#) 0 Rating Automotive
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 0: –40°C to +150°C, TA
  • Small SOT-23 Package Saves Space
  • Shutdown Mode Conserves Power Between Temperature Readings
  • Operates Over a Full −40°C to +150°C Range
  • SPI and MICROWIRE Bus Interface
  • Key Specifications
    • Supply Voltage: 2.4 V to 5.5 V
    • Supply Current
      • Operating: 280 µA (Typical)
      • Shutdown: 6 µA (Typical)
    • Temperature Accuracy
      • 0°C to 70°C ±1°C (Maximum)
      • −40°C to 150°C ±2°C (Maximum)
    • Temperature Resolution 0.03125°C
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 0: –40°C to +150°C, TA
  • Small SOT-23 Package Saves Space
  • Shutdown Mode Conserves Power Between Temperature Readings
  • Operates Over a Full −40°C to +150°C Range
  • SPI and MICROWIRE Bus Interface
  • Key Specifications
    • Supply Voltage: 2.4 V to 5.5 V
    • Supply Current
      • Operating: 280 µA (Typical)
      • Shutdown: 6 µA (Typical)
    • Temperature Accuracy
      • 0°C to 70°C ±1°C (Maximum)
      • −40°C to 150°C ±2°C (Maximum)
    • Temperature Resolution 0.03125°C

The LM95071-Q1 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23. The host can query the LM95071-Q1 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.

The LM95071-Q1 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.

The 2.4-V to 5.5-V supply voltage range, fast conversion rate, low supply current, and simple SPI interface of the LM95071-Q1 make it ideal for a wide range of applications.

The LM95071-Q1 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23. The host can query the LM95071-Q1 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.

The LM95071-Q1 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.

The 2.4-V to 5.5-V supply voltage range, fast conversion rate, low supply current, and simple SPI interface of the LM95071-Q1 make it ideal for a wide range of applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TMP126-Q1 ACTIVE Automotive ±0.3°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert Next generation upgrade with improved accuracy, extended operating temperature, and additional features requiring a change in software

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM95071-Q1 SPI/MICROWIRE 13-Bit Plus Sign Temperature Sensor datasheet PDF | HTML 21 Dec 2018
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML 10 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos