Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM95071-Q1 SPI/MICROWIRE 13-Bit Plus Sign Temperature Sensor
1 Features
- AEC-Q100 Qualified for Automotive Applications
- Device Temperature Grade 0: –40°C to +150°C, TA
- Small SOT-23 Package Saves Space
- Shutdown Mode Conserves Power Between Temperature Readings
- Operates Over a Full −40°C to +150°C Range
- SPI and MICROWIRE Bus Interface
- Key Specifications
- Supply Voltage: 2.4 V to 5.5 V
- Supply Current
- Operating: 280 µA (Typical)
- Shutdown: 6 µA (Typical)
- Temperature Accuracy
- 0°C to 70°C ±1°C (Maximum)
- −40°C to 150°C ±2°C (Maximum)
- Temperature Resolution 0.03125°C