6.3 Recommended Operating Ratings
|
MIN |
MAX |
UNIT |
Specified temperature(1), TMIN to TMAX |
−40 |
150 |
°C |
Supply voltage (VDD) |
2.4 |
5.5 |
V |
(1) The life expectancy of the of the LM95071-Q1 will be reduced when operating at elevated temperatures. of the LM95071-Q1 θJA (thermal resistance, junction-to-ambient) when attached to a printed-circuit board with 2-oz. foil is summarized in the table below.