SNOSC51D March   1998  – February 2024 LMC660 , LMC662

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information LMC662
    5. 5.5 Thermal Information LMC660
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. 6Application and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Amplifier Topology
      2. 6.1.2 Compensating Input Capacitance
      3. 6.1.3 Capacitive Load Tolerance
      4. 6.1.4 Bias Current Testing
    2. 6.2 Typical Applications
    3. 6.3 Layout
      1. 6.3.1 Layout Guidelines
        1. 6.3.1.1 Printed Circuit Board Layout for High-Impedance Work
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3.     Trademarks
    4. 7.3 Electrostatic Discharge Caution
    5. 7.4 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The dual LMC662 and quad LMC660 (LMC66x) are CMOS operational amplifiers designed for operation from a single supply, and built with TI's advanced CMOS process. The device operates from 5V to 15V and features rail-to-rail output swing in addition to an input common-mode range that includes ground. Performance limitations that have plagued CMOS amplifiers in the past are not a problem with this design. Input offset voltage (VOS), offset drift, and broadband noise as well as voltage gain into realistic loads (2kΩ and 600Ω) are all equal to or better than widely accepted bipolar equivalents.

Device Information
PART NUMBER CHANNEL COUNT PACKAGE(1)
LMC662 Dual D (SOIC, 8)
P (PDIP, 8)
LMC660 Quad D (SOIC, 8)
P (PDIP, 8)
For all available packages, see Section 9.

 

GUID-20240205-SS0I-S07T-L8QK-7K0JCSSXLPWM-low.svg Typical Application: Instrumentation Amplifier With RES11A
GUID-94547694-239F-4396-9748-3B8B6ADAF6FD-low.png Typical Application: Low Leakage Sample and Hold