SNOSDF9B July 2023 – March 2024 LMG2100R044
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The level-shift circuit is the interface from the high-side input HI to the high-side driver stage, which is referenced to the switch node (HS). The level shift allows control of the high-side GaN FET gate driver output, which is referenced to the HS pin and provides excellent delay matching with the low-side driver.