SNOSDF9B July 2023 – March 2024 LMG2100R044
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |
---|---|---|---|
VIN to PGND | 0 | 93 | V |
VIN to PGND (pulsed, 100-ms max duration)(2) | 100 | V | |
HB to AGND | -0.3 | 100 | V |
HS to AGND | -5 | 93 | V |
HS to AGND (pulsed, 100-ms max duration)(2) | 100 | V | |
HI to AGND | -0.3 | 6 | V |
LI to AGND | -0.3 | 6 | V |
VCC to AGND | -0.3 | 6 | V |
HB to HS | -0.3 | 6 | V |
HB to VCC | 0 | 93 | V |
SW to PGND | -5 | 93 | V |
IOUT from SW pin (Continuous), TJ = 25℃ | 35 | A | |
IOUT from SW pin (Pulsed, 300 µs), TJ = 25℃ | 125 | A | |
Junction Temperature, TJ | -40 | 150 | °C |
Storage Temperature, Tstg | -40 | 150 | °C |